8.4.5.20 TZC_CPU Fail Control Register 0

Name: TZC_CPU_FAIL_CONTROL0
Offset: 0x1028
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
        DIRECTION 
Access R 
Reset 0 
Bit 2322212019181716 
   NONSECUREPRIVILEGED     
Access RR 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 24 – DIRECTION Failure Access Direction

If a region permission check fails or a region overlap occurs, this field indicates whether the failed access was a read or write access attempt.

The associated interrupt status must be cleared before this field can return the direction of accesses of subsequent permission checks or region overlap failures.

If the status flag for the filter unit in TZC_CPU_INT_STATUS is already set, new region permission check failures in the same filter unit do not update the associated fail status group of registers.

ValueNameDescription
0 READ_ACCESS

Read access.

1 WRITE_ACCESS

Write access.

Bit 21 – NONSECURE Failure Access Security Value

If a region permission check fails or a region overlap occurs, this field indicates whether it was a Secure or Non-secure access attempt.

The associated interrupt status must be cleared before this field can return the direction of accesses of subsequent permission checks or region overlap failures.

If the status flag for the filter unit in TZC_CPU_INT_STATUS is already set, new region permission

ValueName
0 Secure access.
1 Non-secure access.

Bit 20 – PRIVILEGED Failure Access Privileged Value

If a region permission check fails or a region overlap occurs, this field indicates whether it was an unprivileged or privileged access attempt.

The associated interrupt status must be cleared before this field can return the values of accesses of subsequent permission checks or region overlap failures.

If the status flag for the filter unit in TZC_CPU_INT_STATUS is already set, new region permission check failures in the same filter unit do not update the associated fail status group of registers..

ValueName
0 Unprivileged access.
1 Privileged access.