8.4.5.10 TZC_SYS Region y Top Address Register

y refers to the Region index.

Reset value of TZC_SYS_REGION_TOP0 = 0xFFFFFFFF.

Access of TZC_SYS_REGION_TOP0 is Read-only.

Name: TZC_SYS_REGION_TOPy
Offset: 0x0108 + y*0x20 [y=0..8]
Reset: 0x00000FFF
Property: Read/Write

Bit 3130292827262524 
 TOP_ADDRESS[19:12] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TOP_ADDRESS[11:4] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 TOP_ADDRESS[3:0]     
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
          
Access  
Reset  

Bits 31:12 – TOP_ADDRESS[19:0] Region y Top Address

Controls the region top address bits[31:12] of Region y. This address points to the start of the next 4-KB aligned address.