4.4.5.20 DWDT Never Secure Repeat Threshold Limit Register

Name: NS_WDT_RLIM
Offset: 0x1028
Reset: 0x0FFF0000
Property: Read/Write

Bit 3130292827262524 
     RPTHMAX[11:8] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 2322212019181716 
 RPTHMAX[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
     RPTHMIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 RPTHMIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – RPTHMAX[11:0] Repeat Threshold Maximum

Defines the maximum value that can be applied to NS_WDT_WL.RPTH.

If the currently defined RPTH value is higher than the RPTHMAX to be configured, RPTHMAX value is applied to RPTH.

Bits 11:0 – RPTHMIN[11:0] Repeat Threshold Minimum

Defines the minimum value that can be applied to NS_WDT_WL.RPTH.

If the currently defined RPTH value is lower than the RPTHMIN to be configured, RPTHMIN value is applied to RPTH.