4.4.5.18 DWDT Programmable Secure Watchdog Interrupt Mask Register

Name: PS_WDT_IMR
Offset: 0x1020
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    NSRPTHINTNSPERINTLVLINTRPTHINTPERINT 
Access RRRRR 
Reset 00000 

Bit 4 – NSRPTHINT Never Secure Repeat Threshold Interrupt Mask

ValueDescription
0

Programmable secure interrupt on never secure RPTHINT interrupt is disabled.

1

Programmable secure interrupt on never secure RPTHINT interrupt is enabled.

Bit 3 – NSPERINT Never Secure Period Interrupt Mask

ValueDescription
0

Programmable secure interrupt on never secure PERINT interrupt is disabled.

1

Programmable secure interrupt on never secure PERINT interrupt is enabled.

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Mask

ValueDescription
0

Interrupt on LVLINT is disabled.

1

Interrupt on LVLINT is enabled.

Bit 1 – RPTHINT Repeat Threshold Interrupt Mask

ValueDescription
0

Interrupt on RPTHINT is disabled.

1

Interrupt on RPTHINT is enabled.

Bit 0 – PERINT Period Interrupt Mask

ValueDescription
0

Interrupt on PERINT is disabled.

1

Interrupt on PERINT is enabled.