4.4.5.13 DWDT Programmable Secure Watchdog Timer Window Level Register
| Name: | PS_WDT_WL |
| Offset: | 0x100C |
| Reset: | 0x00000FFF |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RPTH[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RPTH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PERIOD[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PERIOD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 27:16 – RPTH[11:0] Repeat Threshold
Defines the period before which a watchdog restart generates a programmable secure and/or a programmable secure interrupt.
Bits 11:0 – PERIOD[11:0] Watchdog Period
Defines the period after which the watchdog generates a programmable secure and/or a programmable secure interrupt.