4.4.5.12 DWDT Programmable Secure Watchdog Timer Value Register

Name: PS_WDT_VR
Offset: 0x1008
Reset: 0x00000FFF
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     COUNTER[11:8] 
Access RRRR 
Reset 1111 
Bit 76543210 
 COUNTER[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 11:0 – COUNTER[11:0] Watchdog Down Counter Value

Current value of the watchdog down counter.

Due to the asynchronous operation of the DWDT with respect to the rest of the chip, to be certain that the value read in this is valid and stable, it is necessary to read this register twice. If the data is the same both times, then it is valid. Therefore, a minimum of two and a maximum of three accesses are required.