4.4.5.15 DWDT Programmable Secure Watchdog Interrupt Enable Register

Name: PS_WDT_IER
Offset: 0x1014
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    NSRPTHINTNSPERINTLVLINTRPTHINTPERINT 
Access WWWWW 
Reset ––––– 

Bit 4 – NSRPTHINT Never Secure Repeat Threshold Interrupt Enable

ValueDescription
0

No effect.

1

A never secure repeat threshold failure generates an interrupt in the programmable secure area.

Bit 3 – NSPERINT Never Secure Period Interrupt Enable

ValueDescription
0

No effect.

1

A never secure period failure generates an interrupt in the programmable secure area.

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Enable

ValueDescription
0

No effect.

1

The programmable secure interrupt threshold failure interrupt is enabled.

Bit 1 – RPTHINT Repeat Threshold Interrupt Enable

ValueDescription
0

No effect.

1

The programmable secure repeat threshold failure interrupt is enabled.

Bit 0 – PERINT Period Interrupt Enable

ValueDescription
0

No effect.

1

The programmable secure period failure interrupt is enabled.