4.4.5.19 DWDT Never Secure Level Limit Register

Name: NS_WDT_LVLLIM
Offset: 0x1024
Reset: 0x0FFF0000
Property: Read/Write

Bit 3130292827262524 
     LVLMAX[11:8] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 2322212019181716 
 LVLMAX[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
     LVLMIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 LVLMIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – LVLMAX[11:0] Level Maximum

Defines the maximum value that can be applied on NS_WDT_IL.LVLTH.

If the currently defined LVLTH value is higher than the LVLMAX to be configured, LVLMAX value is applied to LVLTH.

Bits 11:0 – LVLMIN[11:0] Level Minimum

Defines the minimum value that can be applied on NS_WDT_IL.LVLTH.

If the currently defined LVLTH value is lower than the LVLMIN to be configured, LVLMIN value is applied to LVLTH.