4.4.5.21 DWDT Never Secure Period Limit Register

Name: NS_WDT_PLIM
Offset: 0x102C
Reset: 0x0FFF0000
Property: Read/Write

Bit 3130292827262524 
     PERMAX[11:8] 
Access R/WR/WR/WR/W 
Reset 1111 
Bit 2322212019181716 
 PERMAX[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
     PERMIN[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 PERMIN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – PERMAX[11:0] Period Maximum

Defines the maximum value that can be applied to NS_WDT_WL.PERIOD.

If the currently defined PERIOD value of the NS_WDT is higher than the PERMAX to be configured, PERMAX value is applied to PERIOD.

Bits 11:0 – PERMIN[11:0] Period Minimum

Defines the minimum value that can be applied to NS_WDT_WL.PERIOD.

If the currently defined PERIOD value of the NS_WDT is lower than the PERMIN to be configured, PERMIN value is applied to PERIOD.