8.13.6.3 PUF Status Register

Name: PUF_SR
Offset: 0x008
Reset: 0x00000001
Property: Read/Write

Bit 3130292827262524 
  RESEEDRRESEEDW      
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  DOREQDIREQREJECTEDZEROIZEDERROROKBUSY 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000001 

Bit 30 – RESEEDR Reseed Required

ValueNameDescription
0 NO_ACTION No action required.
1 REQUIRED_ACTION The maximum number of DRBG2 requests has been done. A reseed must be performed before other operations can be done. This bit is the same as in PUF_ORR.

Bit 29 – RESEEDW Reseed Warning

ValueNameDescription
0 NO_ACTION No action required.
1 RECOMMENDED_ACTION The reseed counter of the DRBG is close to its limit, it is recommended to reseed at the first suitable moment. This bit is the same as in PUF_ORR.

Bit 6 – DOREQ Data Out Request Status

ValueDescription
0 No data-out transfer is in progress.
1 A data-out transfer is in progress following a request via PUF_DOR.

Bit 5 – DIREQ Data In Request Status

ValueDescription
0 No data-in transfer is in progress.
1 A data-in transfer is in progress following a request via PUF_DIR.

Bit 4 – REJECTED Last Command Rejection Status (cleared by writing a 1)

ValueDescription
0 No rejection event occurred since the last clearing access.
1 A rejection event occurred when the last command has been launched. Cleared by writing a 1.

Bit 3 – ZEROIZED PUF Zeroization in Progress

ValueDescription
0 No zeroization is in progress.
1 A zeroization action is in progress or the PUF is in Locked state.

Bit 2 – ERROR Last Operation Failed

ValueDescription
0 The last operation completed successfully.
1 The last operation failed.

Bit 1 – OK Last Operation Successfully Achieved

ValueDescription
0 ERROR bit must be checked.
1 The last operation completed successfully.

Bit 0 – BUSY Operation in Progress

ValueDescription
0 No operation is in progress. A new operation can be initiated.
1 An operation is in progress. No new operation must be launched.