8.13.6.11 PUF Data Input Register

Name: PUF_DIR
Offset: 0x0A0
Reset: –
Property: Write-only

Bit 3130292827262524 
 DI[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 DI[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 DI[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 DI[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – DI[31:0] Data Input Value

This field must only be written when PUF_SR.DIREQ = 1.