8.13.6.6 PUF Interrupt Mask Register

This register can only be written if the WPITEN bit is cleared in the PUF Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: Disables the corresponding interrupt source.

1: Enables the corresponding interrupt source.

Name: PUF_IMR
Offset: 0x014
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
  RESEEDRRESEEDW      
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  DOREQDIREQREJECTEDZEROIZEDERROROKBUSY 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 30 – RESEEDR Reseed Action Required Event

Bit 29 – RESEEDW Reseed Warning Event

Bit 6 – DOREQ Data Out Request Event

Bit 5 – DIREQ Data In Request Event

Bit 4 – REJECTED Last Activation Code Rejection Event

Bit 3 – ZEROIZED Zeroized Operation Completed Event

Bit 2 – ERROR Last Operation Fail Event

Bit 1 – OK Last Operation Successful Achievement Event

Bit 0 – BUSY Operation Start Event