8.13.6.16 PUF Score Register

Name: PUF_PSR
Offset: 0x0DC
Reset: 0x0000000F
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     SCORE[3:0] 
Access RRRR 
Reset 1111 

Bits 3:0 – SCORE[3:0] Last Test Score

Provides the PUF score obtained after launching one of the following operations: Test PUF, Enroll, Start or Reconstruct.