8.13.6.23 PUF Write Protection Status Register

Name: PUF_WPSR
Offset: 0x1E8
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
       SWETYP[1:0] 
Access RR 
Reset 00 
Bit 2322212019181716 
 WPSRC[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 WPSRC[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
     SWE  WPVS 
Access RR 
Reset 00 

Bits 25:24 – SWETYP[1:0] Software Error Type (cleared on read)

ValueNameDescription
0 READ_WO A write-only register has been read.
1 WRITE_RO A write access has been performed on a read-only register.
2 UNDEF_RW Access to an undefined address.
3 BAD_DXR Unexpected access to PUF_DIR/PUF_DOR.

Bits 23:8 – WPSRC[15:0] Write Protection Source

When WPVS=1, indicates the register address offset at which a write access has been attempted.

When SWE=1 and WPVS=0, indicates the offset at which the incorrect access has been performed.

Bit 3 – SWE Software Control Error (cleared on read)

ValueDescription
0 No software error has occurred since the last read of PUF_WPSR.
1 A software error has occurred since the last read of PUF_WPSR. The field SWETYP details the type of error. The associated incorrect software access is reported in the field WPSRC (if WPVS=0).

Bit 0 – WPVS Write Protection Violation Status (cleared on read)

ValueDescription
0 No write protection violation has occurred since the last read of PUF_WPSR.
1 Violation of a write protection (PUF_WPMR.WPEN=1 or WPITEN=1) has occurred since the last read of PUF_WPSR.