8.13.6.8 PUF Data Destination Register

This register can only be written if the WPEN bit is cleared in the PUF Write Protection Mode Register.

Name: PUF_DATA_DEST
Offset: 0x020
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       SODO 
Access R/WR/W 
Reset 00 

Bit 1 – SO Data Output on Private Key Bus

ValueNameDescription
0 DISABLED Private Key Bus cannot transfer PUF data.
1 VIA_KEYBUS Private Key Bus is enabled to transfer PUF data.

Bit 0 – DO Data Output on PUF_DOR

ValueNameDescription
0 DISABLED PUF_DOR cannot be used to read data from PUF operations.
1 DO_VIA_DOR PUF_DOR is enabled to read data from PUF operations.