1.8.2 Pin Description
The device features several PIO controllers that multiplex the I/O lines of the peripheral set. The following Pin Description table defines how the I/O lines are multiplexed on the different PIO controllers. The "Reset State" column shows whether the PIO line resets in I/O mode or in Peripheral mode. If I/O is shown, the PIO line resets with the characteristics (input, output, pull-up or pull-down) indicated in this same column, so that the device is configured in a known state as soon as the reset is released. As a result, PIO_CFGR.FUNC resets to ‘0’. If a signal name is shown in the “Reset State” column, the PIO line is assigned to this function and PIO_CFGR.FUNC is not set to ‘0’. That is the case for pins controlling memories, in particular address lines, which require the pin to be driven as soon as the reset is released.
|
343-pin | 375-pin | Power Rail | I/O | Primary | Alternate | PIO Peripheral | Reset | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Signal | Dir | Signal | Dir | Func | Signal | Dir | I/O Set | |||||
| U18 | AA20 | VDDSDMMC0 | HSIO | PA0 | I/O | - | - | A | SDMMC0_CK | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO0 | I/O | 1 | |||||||||
| C | NWE/NWR0/NANDWE | O | 1 | |||||||||
| V17 | AA19 | VDDSDMMC0 | HSIO | PA1 | I/O | - | - | A | SDMMC0_CMD | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO1 | I/O | 1 | |||||||||
| C | A21/NANDALE | O | 1,2 | |||||||||
| R14 | Y18 | VDDSDMMC0 | HSIO | PA2 | I/O | - | - | A | SDMMC0_RSTN | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO2 | I/O | 1 | |||||||||
| C | A22/NANDCLE | O | 1,2 | |||||||||
| T18 | AA18 | VDDSDMMC0 | HSIO | PA3 | I/O | - | - | A | SDMMC0_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO3 | I/O | 1 | |||||||||
| C | D0 | I/O | 1 | |||||||||
| P16 | Y19 | VDDSDMMC0 | HSIO | PA4 | I/O | - | - | A | SDMMC0_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO4 | O | 1 | |||||||||
| C | D1 | I/O | 1 | |||||||||
| V16 | Y16 | VDDSDMMC0 | HSIO | PA5 | I/O | - | - | A | SDMMC0_DAT4 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO0 | I/O | 3 | |||||||||
| C | D4 | I/O | 1 | |||||||||
| F | TCLK4 | I | 3 | |||||||||
| T14 | W16 | VDDSDMMC0 | HSIO | PA6 | I/O | - | - | A | SDMMC0_DAT5 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO1 | I/O | 3 | |||||||||
| C | D5 | I/O | 1 | |||||||||
| F | TIOB4 | I/O | 3 | |||||||||
| P15 | AA17 | VDDSDMMC0 | HSIO | PA7 | I/O | - | - | A | SDMMC0_DAT6 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO2 | I/O | 3 | |||||||||
| C | D6 | I/O | 1 | |||||||||
| F | TIOA4 | I/O | 3 | |||||||||
| R13 | V15 | VDDSDMMC0 | HSIO | PA8 | I/O | - | - | A | SDMMC0_DAT7 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM2_IO3 | I/O | 3 | |||||||||
| C | D7 | I/O | 1 | |||||||||
| F | TIOA5 | I/O | 3 | |||||||||
| U14 | AA15 | VDDSDMMC0 | HSIO | PA9 | I/O | - | - | A | SDMMC0_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO2 | I/O | 1 | |||||||||
| C | D2 | I/O | 1 | |||||||||
| F | TIOB5 | I/O | 3 | |||||||||
| R12 | W15 | VDDSDMMC0 | HSIO | PA10 | I/O | - | - | A | SDMMC0_DAT3 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO3 | I/O | 1 | |||||||||
| C | D3 | I/O | 1 | |||||||||
| F | TCLK5 | I | 3 | |||||||||
| P12 | W14 | VDDSDMMC0 | HSIO | PA11 | I/O | - | - | A | SDMMC0_DS | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM0_IO4 | O | 1 | |||||||||
| C | NANDRDY | I | 1,2 | |||||||||
| F | TIOB3 | I/O | 3 | |||||||||
| W15 | Y15 | VDDSDMMC0 | HSIO | PA12 | I/O | - | - | B | FLEXCOM0_IO0 | I/O | 1 | PIO, I, PU, ST |
| C | NRD/NANDOE | O | 1,2 | |||||||||
| D | PCK0 | O | 1 | |||||||||
| E | EXT_IRQ0 | I | 1 | |||||||||
| F | TIOA3 | I/O | 3 | |||||||||
| P11 | V14 | VDDSDMMC0 | HSIO | PA13 | I/O | - | - | B | FLEXCOM0_IO1 | I/O | 1 | PIO, I, PU, ST |
| C | NCS0/NANDCS0 | O | 1,2 | |||||||||
| D | PCK1 | O | 1 | |||||||||
| F | TCLK3 | I | 3 | |||||||||
| V14 | Y14 | VDDIOP0 | GPIO | PA14 | I/O | - | - | A | FLEXCOM4_IO4 | O | 1 | PIO, I, PU, ST |
| B | SDMMC0_WP | I | 1 | |||||||||
| C | FLEXCOM3_IO0 | I/O | 4 | |||||||||
| N11 | V13 | VDDIOP0 | GPIO | PA15 | I/O | - | - | A | FLEXCOM4_IO3 | I/O | 1 | PIO, I, PU, ST |
| B | SDMMC0_1V8SEL | O | 1 | |||||||||
| C | FLEXCOM3_IO1 | I/O | 4 | |||||||||
| V15 | W13 | VDDIOP0 | GPIO | PA16 | I/O | - | - | A | FLEXCOM4_IO2 | I/O | 1 | PIO, I, PU, ST |
| B | SDMMC0_CD | I | 1 | |||||||||
| D | PCK2 | O | 1 | |||||||||
| E | EXT_IRQ1 | I | 1 | |||||||||
| R9 | Y13 | VDDIOP0 | GPIO | PA17 | I/O | - | - | A | FLEXCOM4_IO1 | I/O | 1 | PIO, I, PU, ST |
| W16 | AA14 | VDDIOP0 | GPIO | PA18 | I/O | - | - | A | FLEXCOM4_IO0 | I/O | 1 | PIO, I, PU, ST |
| W18 | AA13 | VDDIOP0 | GPIO | PA19 | I/O | - | - | A | TK0 | I/O | 1 | PIO, I, PU, ST |
| C | FLEXCOM4_IO5 | O | 1 | |||||||||
| D | PWML0 | O | 3 | |||||||||
| R10 | W11 | VDDIOP0 | GPIO | PA20 | I/O | - | - | A | TD0 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO4 | O | 2 | |||||||||
| C | FLEXCOM4_IO6 | O | 1 | |||||||||
| D | PWMH0 | O | 3 | |||||||||
| W19 | W10 | VDDIOP0 | GPIO | PA21 | I/O | - | - | A | TF0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO3 | I/O | 2 | |||||||||
| D | PWML1 | O | 3 | |||||||||
| P10 | V12 | VDDIOP0 | GPIO | PA22 | I/O | - | - | A | RD0 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO2 | I/O | 2 | |||||||||
| C | PDMC0_DS1 | I | 1 | |||||||||
| D | PWMH1 | O | 3 | |||||||||
| AA20 | Y12 | VDDIOP0 | GPIO | PA23 | I/O | - | - | A | RK0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO1 | I/O | 2 | |||||||||
| C | PDMC0_CLK | O | 1 | |||||||||
| D | PWML2 | O | 3 | |||||||||
| P9 | V11 | VDDIOP0 | GPIO | PA24 | I/O | - | - | A | RF0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM3_IO0 | I/O | 2 | |||||||||
| C | PDMC0_DS0 | I | 1 | |||||||||
| D | PWMH2 | O | 3 | |||||||||
| B21 | M19 | VDDGMAC0 | GPIO | PA25 | I/O | - | - | A | G0_TXCTL/G0_TXEN | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO2 | I/O | 1 | |||||||||
| K14 | W18 | VDDGMAC0 | GPIO | PA26 | I/O | - | - | A | G0_TX0 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO3 | I/O | 1 | |||||||||
| C21 | M20 | VDDGMAC0 | GPIO | PA27 | I/O | - | - | A | G0_TX1 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO4 | O | 1 | |||||||||
| L13 | L19 | VDDGMAC0 | GPIO | PA28 | I/O | - | - | A | G0_RXCTL/G0_CRSDV | I | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO0 | I/O | 1 | |||||||||
| D21 | P21 | VDDGMAC0 | GPIO | PA29 | I/O | - | - | A | G0_RX0 | I | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO1 | I/O | 1 | |||||||||
| K15 | L18 | VDDGMAC0 | GPIO | PA30 | I/O | - | - | A | G0_RX1 | I | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM8_IO0 | I/O | 1 | |||||||||
| F21 | L20 | VDDGMAC0 | GPIO | PA31 | I/O | - | - | A | G0_MDC | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM8_IO1 | I/O | 1 | |||||||||
| M10 | U18 | VDDGMAC0 | GPIO | PB0 | I/O | - | - | A | G0_MDIO | I/O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM8_IO3 | I/O | 1 | |||||||||
| G21 | N21 | VDDGMAC0 | GPIO | PB1 | I/O | - | - | A | G0_REFCK/G0_TXCK | I/O | 2,1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO2 | I/O | 1 | |||||||||
| J14 | K19 | VDDGMAC0 | GPIO | PB2 | I/O | - | - | A | G0_RX2 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO4 | O | 1 | |||||||||
| C | G0_RXER | I | 2 | |||||||||
| D | RK0 | I/O | 2 | |||||||||
| J21 | K21 | VDDGMAC0 | GPIO | PB3 | I/O | - | - | A | G0_RXCK | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO2 | I/O | 2 | |||||||||
| D | TK0 | I/O | 2 | |||||||||
| J15 | T18 | VDDGMAC0 | GPIO | PB4 | I/O | - | - | A | G0_TX2 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO3 | I/O | 2 | |||||||||
| D | TF0 | I/O | 2 | |||||||||
| J20 | J20 | VDDGMAC0 | GPIO | PB5 | I/O | - | - | A | G0_TX3 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO4 | O | 2 | |||||||||
| D | TD0 | O | 2 | |||||||||
| K13 | K20 | VDDGMAC0 | GPIO | PB6 | I/O | - | - | A | G0_RX3 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM10_IO0 | I/O | 2 | |||||||||
| D | RD0 | I | 2 | |||||||||
| C20 | J19 | VDDGMAC0 | GPIO | PB7 | I/O | - | - | A | G0_TSUCOMP | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM10_IO1 | I/O | 2 | |||||||||
| C | ADTRG | I | 1 | |||||||||
| D | RF0 | I/O | 2 | |||||||||
| T19 | R20 | VDDQSPI0 | HSIO | PB8 | I/O | - | - | A | QSPI0_IO3 | I/O | 1 | PIO, I, PU, ST |
| B | PCK3 | O | 1 | |||||||||
| D | FLEXCOM2_IO1 | I/O | 2 | |||||||||
| R18 | R21 | VDDQSPI0 | HSIO | PB9 | I/O | - | - | A | QSPI0_IO2 | I/O | 1 | PIO, I, PU, ST |
| D | FLEXCOM2_IO0 | I/O | 2 | |||||||||
| E | PWMEXTRG0 | I | 1 | |||||||||
| P17 | V16 | VDDQSPI0 | HSIO | PB10 | I/O | - | - | A | QSPI0_IO1 | I/O | 1 | PIO, I, PU, ST |
| D | FLEXCOM2_IO4 | O | 2 | |||||||||
| E | PWMEXTRG1 | I | 1 | |||||||||
| R19 | P20 | VDDQSPI0 | HSIO | PB11 | I/O | - | - | A | QSPI0_IO0 | I/O | 1 | PIO, I, PU, ST |
| D | FLEXCOM2_IO5 | O | 2 | |||||||||
| E | PWML3 | O | 1 | |||||||||
| F | TIOB3 | I/O | 2 | |||||||||
| P18 | W17 | VDDQSPI0 | HSIO | PB12 | I/O | - | - | A | QSPI0_CS | O | 1 | PIO, I, PU, ST |
| D | FLEXCOM2_IO3 | I/O | 2 | |||||||||
| E | PWMFI1 | I | 1 | |||||||||
| F | TIOA3 | I/O | 2 | |||||||||
| N14 | T19 | VDDQSPI0 | HSIO | PB13 | I/O | - | - | A | QSPI0_SCK | O | 1 | PIO, I, PU, ST |
| D | FLEXCOM2_IO2 | I/O | 2 | |||||||||
| E | PWMFI0 | I | 1 | |||||||||
| F | TCLK3 | I | 2 | |||||||||
| N15 | U19 | VDDQSPI0 | HSIO | PB14 | I/O | - | - | A | QSPI0_SCKN | O | 1 | PIO, I, PU, ST |
| B | QSPI1_SCK | O | 1 | |||||||||
| C | I2SMCC0_CK | I/O | 3 | |||||||||
| D | FLEXCOM10_IO5 | O | 1 | |||||||||
| E | PWMH3 | O | 1 | |||||||||
| G | FLEXCOM2_IO1 | I/O | 4 | |||||||||
| M15 | N19 | VDDQSPI0 | HSIO | PB15 | I/O | - | - | A | QSPI0_IO4 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO0 | I/O | 1 | |||||||||
| C | I2SMCC0_WS | I/O | 3 | |||||||||
| D | FLEXCOM10_IO6 | O | 1 | |||||||||
| E | PWML0 | O | 1 | |||||||||
| F | TCLK4 | I | 2 | |||||||||
| G | FLEXCOM2_IO0 | I/O | 4 | |||||||||
| N20 | R19 | VDDQSPI0 | HSIO | PB16 | I/O | - | - | A | QSPI0_IO5 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO1 | I/O | 1 | |||||||||
| C | I2SMCC0_DIN0 | I | 3 | |||||||||
| D | FLEXCOM10_IO4 | O | 1 | |||||||||
| E | PWMH0 | O | 1 | |||||||||
| F | TIOB4 | I/O | 2 | |||||||||
| M14 | V17 | VDDQSPI0 | HSIO | PB17 | I/O | - | - | A | QSPI0_IO6 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO2 | I/O | 1 | |||||||||
| C | I2SMCC0_DOUT0 | O | 3 | |||||||||
| D | FLEXCOM10_IO3 | I/O | 1 | |||||||||
| E | PWML1 | O | 1 | |||||||||
| F | TIOA4 | I/O | 2 | |||||||||
| N21 | N20 | VDDQSPI0 | HSIO | PB18 | I/O | - | - | A | QSPI0_IO7 | I/O | 1 | PIO, I, PU, ST |
| B | QSPI1_IO3 | I/O | 1 | |||||||||
| C | I2SMCC0_MCK | O | 3 | |||||||||
| D | FLEXCOM10_IO2 | I/O | 1 | |||||||||
| E | PWMH1 | O | 1 | |||||||||
| F | TIOA5 | I/O | 2 | |||||||||
| L14 | P19 | VDDQSPI0 | HSIO | PB19 | I/O | - | - | A | QSPI0_DQS | I | 1 | PIO, I, PU, ST |
| B | EXT_IRQ1 | I | 2 | |||||||||
| C | PCK4 | O | 1 | |||||||||
| D | FLEXCOM10_IO1 | I/O | 1 | |||||||||
| E | PWML2 | O | 1 | |||||||||
| F | TIOB5 | I/O | 2 | |||||||||
| M12 | N18 | VDDQSPI0 | HSIO | PB20 | I/O | - | - | A | QSPI0_INT | I | 1 | PIO, I, PU, ST |
| B | QSPI1_CS | O | 1 | |||||||||
| D | FLEXCOM10_IO0 | I/O | 1 | |||||||||
| E | PWMH2 | O | 1 | |||||||||
| F | TCLK5 | I | 2 | |||||||||
| D15 | D15 | VDDSDMMC1 | HSIO | PB21 | I/O | - | - | A | SDMMC1_RSTN | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO4 | O | 2 | |||||||||
| C | TIOB2 | I/O | 2 | |||||||||
| D | ADTRG | I | 2 | |||||||||
| E | EXT_IRQ0 | I | 2 | |||||||||
| C14 | A15 | VDDSDMMC1 | HSIO | PB22 | I/O | - | - | A | SDMMC1_CMD | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO3 | I/O | 2 | |||||||||
| C | TCLK2 | I | 2 | |||||||||
| D14 | D14 | VDDSDMMC1 | HSIO | PB23 | I/O | - | - | A | SDMMC1_CK | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO2 | I/O | 2 | |||||||||
| C | TIOA2 | I/O | 2 | |||||||||
| B15 | C13 | VDDSDMMC1 | HSIO | PB24 | I/O | - | - | A | SDMMC1_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO0 | I/O | 2 | |||||||||
| A13 | C12 | VDDSDMMC1 | HSIO | PB25 | I/O | - | - | A | SDMMC1_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM6_IO1 | I/O | 2 | |||||||||
| C | TIOB2 | I/O | 1 | |||||||||
| A15 | B15 | VDDSDMMC1 | HSIO | PB26 | I/O | - | - | A | SDMMC1_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO0 | I/O | 3 | |||||||||
| C | TCLK2 | I | 1 | |||||||||
| C11 | C14 | VDDSDMMC1 | HSIO | PB27 | I/O | - | - | A | SDMMC1_DAT3 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO1 | I/O | 3 | |||||||||
| C | TIOA2 | I/O | 1 | |||||||||
| C3 | A2 | VDDIN33 | GPIO | PB28 | I/O | AD12 | I | A | SDMMC1_WP | I | 1 | PIO, I, PU, ST |
| C | FLEXCOM1_IO0 | I/O | 3 | |||||||||
| E | D15 | I/O | 1,2 | |||||||||
| G4 | D5 | VDDIN33 | GPIO | PB29 | I/O | AD13 | I | A | SDMMC1_CD | I | 1 | PIO, I, PU, ST |
| B | I2SMCC0_MCK | O | 1 | |||||||||
| C | FLEXCOM1_IO1 | I/O | 3 | |||||||||
| E | D14 | I/O | 1,2 | |||||||||
| A2 | B1 | VDDIN33 | GPIO | PB30 | I/O | AD14 | I | A | SDMMC1_1V8SEL | O | 1 | PIO, I, PU, ST |
| B | I2SMCC1_MCK | O | 1 | |||||||||
| C | FLEXCOM1_IO2 | I/O | 3 | |||||||||
| D | TIOA1 | I/O | 1 | |||||||||
| E | NCS1/NANDCS1 | O | 1,2 | |||||||||
| C5 | B10 | VDDIN33 | GPIO | PB31 | I/O | HHSA_CC1 | I/O | A | PCK7 | O | 2 | PIO, I, PU, ST |
| B | I2SMCC1_DIN1 | I | 1 | |||||||||
| C | FLEXCOM1_IO3 | I/O | 3 | |||||||||
| D | TCLK1 | I | 1 | |||||||||
| E | NWE/NWR0/NANDWE | O | 2 | |||||||||
| J8 | C9 | VDDIN33 | GPIO | PC0 | I/O | HHSA_CC2 | I/O | A | PCK6 | O | 2 | PIO, I, PU, ST |
| B | I2SMCC1_DIN2 | I | 1 | |||||||||
| C | FLEXCOM9_IO4 | O | 2 | |||||||||
| D | TIOB1 | I/O | 1 | |||||||||
| E | NWR1/NBS1 | O | 1,2 | |||||||||
| C8 | D11 | VDDIN33 | GPIO | PC1 | I/O | HHSB_CC1 | I/O | A | PCK5 | O | 1 | PIO, I, PU, ST |
| C | FLEXCOM9_IO2 | I/O | 2 | |||||||||
| E | SMCK | O | 1,2 | |||||||||
| D7 | D9 | VDDIN33 | GPIO | PC2 | I/O | HHSB_CC2 | I/O | A | EXT_IRQ0 | I | 3 | PIO, I, PU, ST |
| C | FLEXCOM9_IO3 | I/O | 2 | |||||||||
| E | A11 | O | 1,2 | |||||||||
| G8 | E4 | VDDIN33 | GPIO | PC3 | I/O | AD0 | I | A | SPDIF_RX | I | 2 | PIO, I, PU, ST |
| C | FLEXCOM9_IO0 | I/O | 2 | |||||||||
| D | FLEXCOM0_IO4 | O | 2 | |||||||||
| E | A10 | O | 1,2 | |||||||||
| C2 | B2 | VDDIN33 | GPIO | PC4 | I/O | AD1 | I | A | SPDIF_TX | O | 2 | PIO, I, PU, ST |
| C | FLEXCOM9_IO1 | I/O | 2 | |||||||||
| D | FLEXCOM0_IO3 | I/O | 2 | |||||||||
| E | D0 | I/O | 2 | |||||||||
| G3 | F4 | VDDIN33 | GPIO | PC5 | I/O | AD2 | I | A | I3CC_SDASPUE | O | 1 | PIO, I, PU, ST |
| B | I2SMCC1_DIN3 | I | 1 | |||||||||
| D | FLEXCOM0_IO2 | I/O | 2 | |||||||||
| E | D1 | I/O | 2 | |||||||||
| H6 | C4 | VDDIN33 | GPIO | PC6 | I/O | AD3 | I | A | I3CC_SCL | I/O | 1 | PIO, I, PU, ST |
| D | FLEXCOM0_IO1 | I/O | 2 | |||||||||
| E | D4 | I/O | 2 | |||||||||
| B1 | C1 | VDDIN33 | GPIO | PC7 | I/O | AD4 | I | A | I3CC_SDA | I/O | 1 | PIO, I, PU, ST |
| D | FLEXCOM0_IO0 | I/O | 2 | |||||||||
| E | D5 | I/O | 2 | |||||||||
| E6 | D8 | VDDIN33 | GPIO | PC8 | I/O | ACC_INP1 | I | A | I2SMCC0_DIN1 | I | 1 | PIO, I, PU, ST |
| B | PDMC0_DS1 | I | 2 | |||||||||
| C | I2SMCC1_DOUT1 | O | 1 | |||||||||
| D | FLEXCOM9_IO0 | I/O | 1 | |||||||||
| E | D6 | I/O | 2 | |||||||||
| D6 | A5 | VDDIN33 | GPIO | PC9 | I/O | ACC_INN1 | I | A | I2SMCC0_DIN2 | I | 1 | PIO, I, PU, ST |
| B | PDMC0_CLK | O | 2 | |||||||||
| C | I2SMCC1_DOUT2 | O | 1 | |||||||||
| D | FLEXCOM9_IO1 | I/O | 1 | |||||||||
| E | D7 | I/O | 2 | |||||||||
| H7 | D4 | VDDIN33 | GPIO | PC10 | I/O | AD5 | I | A | I2SMCC0_DIN3 | I | 1 | PIO, I, PU, ST |
| B | PDMC0_DS0 | I | 2 | |||||||||
| C | I2SMCC1_DOUT3 | O | 1 | |||||||||
| D | FLEXCOM9_IO2 | I/O | 1 | |||||||||
| E | D2 | I/O | 2 | |||||||||
| C1 | C2 | VDDIN33 | GPIO | PC11 | I/O | AD6 | I | A | I2SMCC0_DOUT1 | O | 1 | PIO, I, PU, ST |
| B | PDMC1_DS0 | I | 1 | |||||||||
| D | FLEXCOM9_IO3 | I/O | 1 | |||||||||
| E | D3 | I/O | 2 | |||||||||
| H5 | D3 | VDDIN33 | GPIO | PC12 | I/O | AD7 | I | A | I2SMCC0_DOUT2 | O | 1 | PIO, I, PU, ST |
| B | PDMC1_CLK | O | 1 | |||||||||
| D | FLEXCOM9_IO4 | O | 1 | |||||||||
| E | A9 | O | 1,2 | |||||||||
| D1 | F3 | VDDIN33 | GPIO | PC13 | I/O | AD8 | I | A | I2SMCC0_DOUT3 | O | 1 | PIO, I, PD, ST |
| B | PDMC1_DS1 | I | 1 | |||||||||
| E | A8 | O | 1,2 | |||||||||
| J7 | H3 | VDDIN33 | GPIO | PC14 | I/O | AD9 | I | A | I2SMCC1_DIN0 | I | 1 | PIO, I, PD, ST |
| B | SPDIF_RX | I | 3 | |||||||||
| C | FLEXCOM1_IO0 | I/O | 2 | |||||||||
| E | A7 | O | 1,2 | |||||||||
| F3 | D2 | VDDIN33 | GPIO | PC15 | I/O | AD10 | I | A | I2SMCC1_WS | I/O | 1 | PIO, I, PD, ST |
| B | PDMC1_DS1 | I | 2 | |||||||||
| C | FLEXCOM1_IO1 | I/O | 2 | |||||||||
| E | A6 | O | 1,2 | |||||||||
| H4 | E3 | VDDIN33 | GPIO | PC16 | I/O | AD11 | I | A | I2SMCC1_CK | I/O | 1 | PIO, I, PD, ST |
| B | PDMC1_CLK | O | 2 | |||||||||
| C | FLEXCOM1_IO2 | I/O | 2 | |||||||||
| D | TIOA1 | I/O | 2 | |||||||||
| E | A5 | O | 1,2 | |||||||||
| D4 | B7 | VDDIN33 | GPIO | PC17 | I/O | ACC_INP0 | I | A | I2SMCC1_DOUT0 | O | 1 | PIO, I, PU, ST |
| B | PDMC1_DS0 | I | 2 | |||||||||
| C | FLEXCOM1_IO3 | I/O | 2 | |||||||||
| D | TCLK1 | I | 2 | |||||||||
| E | A4 | O | 1,2 | |||||||||
| F7 | D7 | VDDIN33 | GPIO | PC18 | I/O | ACC_INN2 | I | A | I2SMCC0_DIN0 | I | 1 | PIO, I, PU, ST |
| B | SPDIF_TX | O | 3 | |||||||||
| C | FLEXCOM1_IO4 | O | 2 | |||||||||
| D | TIOB1 | I/O | 2 | |||||||||
| E | A3 | O | 1,2 | |||||||||
| D5 | B6 | VDDIN33 | GPIO | PC19 | I/O | ACC_INP2 | I | A | I2SMCC0_WS | I/O | 1 | PIO, I, PU, ST |
| B | PCK6 | O | 1 | |||||||||
| E | A2 | O | 1,2 | |||||||||
| C6 | D6 | VDDIN33 | GPIO | PC20 | I/O | ACC_INN3 | I | A | I2SMCC0_DOUT0 | O | 1 | PIO, I, PU, ST |
| E | A1 | O | 1,2 | |||||||||
| F8 | C7 | VDDIN33 | GPIO | PC21 | I/O | ACC_INP3 | I | A | I2SMCC0_CK | I/O | 1 | PIO, I, PU, ST |
| B | PCK7 | O | 1 | |||||||||
| E | A0/NBS0 | O | 1,2 | |||||||||
| F4 | G3 | VDDIN33 | GPIO | PC22 | I/O | AD15 | I | A | NTRST | I | 1 | NTRST, PU, ST |
| E | NWAIT | I | 1,2 | |||||||||
| A3 | B3 | VDDIN33 | GPIO | PC23 | I/O | - | - | A | TCK_SWCLK | I | 1 | TCK_SWCLK, ST |
| F5 | C5 | VDDIN33 | GPIO | PC24 | I/O | - | - | A | TMS_SWDIO | I/O | 1 | TMS_SWDIO, PU, ST |
| B3 | B5 | VDDIN33 | GPIO | PC25 | I/O | - | - | A | TDI | I | 1 | TDI, PU, ST |
| G6 | C6 | VDDIN33 | GPIO | PC26 | I/O | - | - | A | TDO | O | 1 | TDO, ST |
| E | A12 | O | 1,2 | |||||||||
| C15 | B16 | VDDSDMMC2 | HSIO | PC27 | I/O | - | - | A | SDMMC2_CMD | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO0 | I/O | 2 | |||||||||
| D | TD1 | O | 2 | |||||||||
| E | D8 | I/O | 1,2 | |||||||||
| D16 | C15 | VDDSDMMC2 | HSIO | PC28 | I/O | - | - | A | SDMMC2_CK | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO1 | I/O | 2 | |||||||||
| D | TF1 | I/O | 2 | |||||||||
| E | D9 | I/O | 1,2 | |||||||||
| B16 | B17 | VDDSDMMC2 | HSIO | PC29 | I/O | - | - | A | SDMMC2_DAT0 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO2 | I/O | 2 | |||||||||
| D | TK1 | I/O | 2 | |||||||||
| E | D10 | I/O | 1,2 | |||||||||
| F | TCLK0 | I | 1 | |||||||||
| D17 | D16 | VDDSDMMC2 | HSIO | PC30 | I/O | - | - | A | SDMMC2_DAT1 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO3 | I/O | 2 | |||||||||
| D | RD1 | I | 2 | |||||||||
| E | D11 | I/O | 1,2 | |||||||||
| F | TIOA0 | I/O | 1 | |||||||||
| A16 | C17 | VDDSDMMC2 | HSIO | PC31 | I/O | - | - | A | SDMMC2_DAT2 | I/O | 1 | PIO, I, PU, ST |
| B | FLEXCOM8_IO4 | O | 2 | |||||||||
| C | PCK0 | O | 2 | |||||||||
| D | RK1 | I/O | 2 | |||||||||
| E | D12 | I/O | 1,2 | |||||||||
| F | TIOB0 | I/O | 1 | |||||||||
| C16 | A17 | VDDSDMMC2 | HSIO | PD0 | I/O | - | - | A | SDMMC2_DAT3 | I/O | 1 | PIO, I, PU, ST |
| C | PCK1 | O | 2 | |||||||||
| D | RF1 | I/O | 2 | |||||||||
| E | D13 | I/O | 1,2 | |||||||||
| A18 | A18 | VDDIOP1 | GPIO | PD1 | I/O | - | - | A | SDMMC2_WP | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO5 | O | 1 | |||||||||
| C | LCDC_HSYNC | O | 2 | |||||||||
| D | FLEXCOM3_IO0 | I/O | 3 | |||||||||
| G13 | G18 | VDDIOP1 | GPIO | PD2 | I/O | - | - | A | SDMMC2_CD | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO6 | O | 1 | |||||||||
| C | LCDC_VSYNC | O | 2 | |||||||||
| D | FLEXCOM3_IO1 | I/O | 3 | |||||||||
| B18 | B18 | VDDIOP1 | GPIO | PD3 | I/O | - | - | A | SDMMC2_1V8SEL | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO4 | O | 1 | |||||||||
| C | TIOA0 | I/O | 2 | |||||||||
| D | FLEXCOM3_IO2 | I/O | 3 | |||||||||
| E | EXT_IRQ1 | I | 3 | |||||||||
| G12 | D17 | VDDIOP1 | GPIO | PD4 | I/O | - | - | A | LCDC_HSYNC | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO2 | I/O | 1 | |||||||||
| C | TIOB0 | I/O | 2 | |||||||||
| D | FLEXCOM7_IO1 | I/O | 3 | |||||||||
| A19 | A19 | VDDIOP1 | GPIO | PD5 | I/O | - | - | A | LCDC_VSYNC | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM1_IO3 | I/O | 1 | |||||||||
| C | TCLK0 | I | 2 | |||||||||
| D | FLEXCOM7_IO0 | I/O | 3 | |||||||||
| G10 | D18 | VDDIOP1 | GPIO | PD6 | I/O | - | - | A | LCDC_PWM | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM1_IO1 | I/O | 1 | |||||||||
| D | FLEXCOM7_IO2 | I/O | 3 | |||||||||
| A20 | B19 | VDDIOP1 | GPIO | PD7 | I/O | - | - | A | LCDC_DISP | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM1_IO0 | I/O | 1 | |||||||||
| D | FLEXCOM7_IO3 | I/O | 3 | |||||||||
| G14 | C18 | VDDIOP1 | GPIO | PD8 | I/O | - | - | A | CANTX0 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO0 | I/O | 1 | |||||||||
| F14 | A20 | VDDIOP1 | GPIO | PD9 | I/O | - | - | A | CANRX0 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO1 | I/O | 1 | |||||||||
| G16 | B20 | VDDIOP1 | GPIO | PD10 | I/O | - | - | A | CANTX1 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO2 | I/O | 1 | |||||||||
| C | TIOA1 | I/O | 3 | |||||||||
| H11 | C19 | VDDIOP1 | GPIO | PD11 | I/O | - | - | A | CANRX1 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO3 | I/O | 1 | |||||||||
| C | TCLK1 | I | 3 | |||||||||
| D18 | B21 | VDDIOP1 | GPIO | PD12 | I/O | - | - | A | CANTX2 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO4 | O | 1 | |||||||||
| C | TIOB1 | I/O | 3 | |||||||||
| D | PCK2 | O | 2 | |||||||||
| E | FLEXCOM3_IO3 | I/O | 3 | |||||||||
| J11 | E18 | VDDIOP1 | GPIO | PD13 | I/O | - | - | A | CANRX2 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO4 | O | 1 | |||||||||
| C | TIOA2 | I/O | 3 | |||||||||
| D | PCK3 | O | 2 | |||||||||
| C18 | C20 | VDDIOP1 | GPIO | PD14 | I/O | - | - | A | CANTX3 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO2 | I/O | 1 | |||||||||
| C | TIOB2 | I/O | 3 | |||||||||
| H12 | D19 | VDDIOP1 | GPIO | PD15 | I/O | - | - | A | CANRX3 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO3 | I/O | 1 | |||||||||
| C | TCLK2 | I | 3 | |||||||||
| E18 | C21 | VDDIOP1 | GPIO | PD16 | I/O | - | - | A | CANTX4 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO0 | I/O | 1 | |||||||||
| H13 | F18 | VDDIOP1 | GPIO | PD17 | I/O | - | - | A | CANRX4 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO1 | I/O | 1 | |||||||||
| H16 | E19 | VDDGMAC1 | GPIO | PD18 | I/O | - | - | B | FLEXCOM6_IO0 | I/O | 4 | PIO, I, PU, ST |
| C | CANTX1 | O | 2 | |||||||||
| D | PCK4 | O | 2 | |||||||||
| F18 | D20 | VDDGMAC1 | GPIO | PD19 | I/O | - | - | B | FLEXCOM6_IO1 | I/O | 4 | PIO, I, PU, ST |
| C | CANRX1 | I | 2 | |||||||||
| D | PCK2 | O | 3 | |||||||||
| J12 | E20 | VDDGMAC1 | GPIO | PD20 | I/O | - | - | B | FLEXCOM6_IO2 | I/O | 4 | PIO, I, PU, ST |
| C | I2SMCC1_MCK | O | 2 | |||||||||
| D | PCK3 | O | 3 | |||||||||
| H15 | G19 | VDDGMAC1 | GPIO | PD21 | I/O | - | - | A | G1_TXCTL/G1_TXEN | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO2 | I/O | 3 | |||||||||
| C | TK1 | I/O | 1 | |||||||||
| F19 | D21 | VDDGMAC1 | GPIO | PD22 | I/O | - | - | A | G1_TX0 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO3 | I/O | 3,4 | |||||||||
| C | TF1 | I/O | 1 | |||||||||
| G18 | P18 | VDDGMAC1 | GPIO | PD23 | I/O | - | - | A | G1_TX1 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO4 | O | 3,4 | |||||||||
| C | TD1 | O | 1 | |||||||||
| G19 | F19 | VDDGMAC1 | GPIO | PD24 | I/O | - | - | A | G1_RXCTL/G1_CRSDV | I | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO0 | I/O | 3 | |||||||||
| C | RD1 | I | 1 | |||||||||
| E | PDMC0_DS1 | I | 3 | |||||||||
| K9 | M18 | VDDGMAC1 | GPIO | PD25 | I/O | - | - | A | G1_MDC | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM6_IO1 | I/O | 3 | |||||||||
| C | RK1 | I/O | 1 | |||||||||
| E | PDMC0_CLK | O | 3 | |||||||||
| D19 | F20 | VDDGMAC1 | GPIO | PD26 | I/O | - | - | A | G1_MDIO | I/O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM7_IO4 | O | 2 | |||||||||
| C | RF1 | I/O | 1 | |||||||||
| D | I2SMCC1_DIN2 | I | 2 | |||||||||
| E | PDMC0_DS0 | I | 3 | |||||||||
| K10 | H18 | VDDGMAC1 | GPIO | PD27 | I/O | - | - | A | G1_RX0 | I | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM7_IO0 | I/O | 2 | |||||||||
| C | SPDIF_RX | I | 1 | |||||||||
| D | I2SMCC1_DIN3 | I | 2 | |||||||||
| C19 | H19 | VDDGMAC1 | GPIO | PD28 | I/O | - | - | A | G1_RX1 | I | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM7_IO1 | I/O | 2 | |||||||||
| C | SPDIF_TX | O | 1 | |||||||||
| D | I2SMCC1_DIN1 | I | 2 | |||||||||
| H18 | K18 | VDDGMAC1 | GPIO | PD29 | I/O | - | - | A | G1_REFCK/G1_TXCK | I/O | 2,1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO2 | I/O | 2 | |||||||||
| C | I2SMCC1_DOUT3 | O | 2 | |||||||||
| B19 | E21 | VDDGMAC1 | GPIO | PD30 | I/O | - | - | A | G1_RX2 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM7_IO3 | I/O | 2 | |||||||||
| C | I2SMCC1_DOUT1 | O | 2 | |||||||||
| D | PDMC1_DS1 | I | 3 | |||||||||
| E | G1_RXER | I | 2 | |||||||||
| F20 | H20 | VDDGMAC1 | GPIO | PD31 | I/O | - | - | A | G1_RX3 | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO4 | O | 2 | |||||||||
| C | I2SMCC1_DOUT2 | O | 2 | |||||||||
| D | PDMC1_DS0 | I | 3 | |||||||||
| H17 | R18 | VDDGMAC1 | GPIO | PE0 | I/O | - | - | A | G1_TX2 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO2 | I/O | 2 | |||||||||
| C | I2SMCC1_DIN0 | I | 2 | |||||||||
| D | PDMC1_CLK | O | 3 | |||||||||
| G20 | G20 | VDDGMAC1 | GPIO | PE1 | I/O | - | - | A | G1_TX3 | O | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO3 | I/O | 2 | |||||||||
| C | I2SMCC1_WS | I/O | 2 | |||||||||
| D | PDMC0_DS1 | I | 4 | |||||||||
| K12 | J18 | VDDGMAC1 | GPIO | PE2 | I/O | - | - | A | G1_RXCK | I | 1 | PIO, I, PU, ST |
| B | FLEXCOM5_IO1 | I/O | 2 | |||||||||
| C | I2SMCC1_CK | I/O | 2 | |||||||||
| D | PDMC0_CLK | O | 4 | |||||||||
| D20 | H21 | VDDGMAC1 | GPIO | PE3 | I/O | - | - | A | G1_TSUCOMP | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM5_IO0 | I/O | 2 | |||||||||
| C | I2SMCC1_DOUT0 | O | 2 | |||||||||
| D | PDMC0_DS0 | I | 4 | |||||||||
| AA13 | W8 | VDDLVDS | GPIO | PE4 | I/O | LVDS_A0M | O | A | LCDC_DAT0 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO2 | I/O | 1 | |||||||||
| C | PWML0 | O | 2 | |||||||||
| D | TIOA3 | I/O | 1 | |||||||||
| E | I2SMCC0_DIN1 | I | 2 | |||||||||
| Y13 | W9 | VDDLVDS | GPIO | PE5 | I/O | LVDS_A0P | O | A | LCDC_DAT1 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO3 | I/O | 1 | |||||||||
| C | PWMH0 | O | 2 | |||||||||
| D | TIOB3 | I/O | 1 | |||||||||
| E | I2SMCC0_DIN2 | I | 2 | |||||||||
| AA15 | Y8 | VDDLVDS | GPIO | PE6 | I/O | LVDS_A1M | O | A | LCDC_DAT2 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO4 | O | 1 | |||||||||
| C | PWML1 | O | 2 | |||||||||
| D | TCLK3 | I | 1 | |||||||||
| E | I2SMCC0_DIN3 | I | 2 | |||||||||
| Y15 | Y9 | VDDLVDS | GPIO | PE7 | I/O | LVDS_A1P | O | A | LCDC_DAT3 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO5 | O | 1 | |||||||||
| C | PWMH1 | O | 2 | |||||||||
| D | TIOA4 | I/O | 1 | |||||||||
| E | I2SMCC0_DOUT1 | O | 2 | |||||||||
| AA16 | AA8 | VDDLVDS | GPIO | PE8 | I/O | LVDS_A2M | O | A | LCDC_DAT4 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO0 | I/O | 1 | |||||||||
| C | PWML2 | O | 2 | |||||||||
| D | TIOB4 | I/O | 1 | |||||||||
| E | I2SMCC0_CK | I/O | 2 | |||||||||
| Y16 | AA9 | VDDLVDS | GPIO | PE9 | I/O | LVDS_A2P | O | A | LCDC_DAT5 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO1 | I/O | 1 | |||||||||
| C | PWMH2 | O | 2 | |||||||||
| D | TCLK4 | I | 1 | |||||||||
| E | I2SMCC0_WS | I/O | 2 | |||||||||
| AA19 | AA10 | VDDLVDS | GPIO | PE10 | I/O | LVDS_A3M | O | A | LCDC_DAT6 | O | 1,2 | PIO, I, PU, ST |
| B | FLEXCOM2_IO6 | O | 1 | |||||||||
| C | PWML3 | O | 2 | |||||||||
| D | TIOA5 | I/O | 1 | |||||||||
| E | I2SMCC0_DOUT2 | O | 2 | |||||||||
| Y19 | AA11 | VDDLVDS | GPIO | PE11 | I/O | LVDS_A3P | O | A | LCDC_DAT7 | O | 1,2 | PIO, I, PU, ST |
| C | PWMH3 | O | 2 | |||||||||
| D | TIOB5 | I/O | 1 | |||||||||
| E | I2SMCC0_DOUT3 | O | 2 | |||||||||
| AA18 | Y10 | VDDLVDS | GPIO | PE12 | I/O | LVDS_CLK1M | O | A | LCDC_DEN | O | 1,2 | PIO, I, PU, ST |
| B | PCK3 | O | 4 | |||||||||
| C | PWMEXTRG0 | I | 2 | |||||||||
| D | TCLK5 | I | 1 | |||||||||
| E | I2SMCC0_DIN0 | I | 2 | |||||||||
| Y18 | Y11 | VDDLVDS | GPIO | PE13 | I/O | LVDS_CLK1P | O | A | LCDC_PCK | O | 1,2 | PIO, I, PU, ST |
| B | PCK4 | O | 3 | |||||||||
| C | PWMEXTRG1 | I | 2 | |||||||||
| E | I2SMCC0_DOUT0 | O | 2 | |||||||||
| D2 | C3 | ADVREFP | Analog input | ADVREFP | I | - | - | - | - | - | - | - |
| G7 | E7 | VDDIN33 | power | VDDIN33 | I | - | - | - | - | - | - | - |
| G5 | - | GNDIN33 | ground | GNDIN33 | I | - | - | - | - | - | - | - |
| E7 | - | GNDANA | ground | GNDANA | I | - | - | - | - | - | - | - |
| H1 | - | GNDANA | ground | GNDANA | I | - | - | - | - | - | - | - |
| E1 | - | GNDANA | ground | GNDANA | I | - | - | - | - | - | - | - |
| V9 | - | GNDANA | ground | GNDANA | I | - | - | - | - | - | - | - |
| T13 | U13 | VDDIOP0 | power | VDDIOP0 | I | - | - | - | - | - | - | - |
| L19 | F21 | VDDGMAC0 | power | VDDGMAC0 | I | - | - | - | - | - | - | - |
| C17 | G21 | VDDIOP1 | power | VDDIOP1 | I | - | - | - | - | - | - | - |
| H19 | L21 | VDDGMAC1 | power | VDDGMAC1 | I | - | - | - | - | - | - | - |
| A1 | A1 | GND | ground | GND | I | - | - | - | - | - | - | - |
| A11 | A3 | GND | ground | GND | I | - | - | - | - | - | - | - |
| A14 | A6 | GND | ground | GND | I | - | - | - | - | - | - | - |
| A17 | A10 | GND | ground | GND | I | - | - | - | - | - | - | - |
| A21 | A16 | GND | ground | GND | I | - | - | - | - | - | - | - |
| AA1 | A21 | GND | ground | GND | I | - | - | - | - | - | - | - |
| AA8 | D1 | GND | ground | GND | I | - | - | - | - | - | - | - |
| AA14 | E2 | GND | ground | GND | I | - | - | - | - | - | - | - |
| AA17 | E9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| AA21 | E12 | GND | ground | GND | I | - | - | - | - | - | - | - |
| D9 | E17 | GND | ground | GND | I | - | - | - | - | - | - | - |
| D13 | F2 | GND | ground | GND | I | - | - | - | - | - | - | - |
| E5 | F1 | VDDANA | power | VDDANA | I | - | - | - | - | - | - | - |
| J6 | H9 | VDDANA | power | VDDANA | I | - | - | - | - | - | - | - |
| W14 | AA7 | VDDIN25 | power | VDDIN25 | O | - | - | - | - | - | - | - |
| E3 | E6 | VDDOUT25 | power | VDDOUT25 | I | - | - | - | - | - | - | - |
| B2 | E8 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| F15 | E14 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| H3 | E15 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| J9 | K5 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| J13 | L5 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| J16 | L17 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| N13 | M17 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| N16 | R11 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| F6 | R12 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| U16 | U6 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| U17 | U14 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| U19 | U15 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| T15 | V6 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| V19 | W7 | VDDCORE | power | VDDCORE | I | - | - | - | - | - | - | - |
| B20 | E11 | VDDCPU | power | VDDCPU | I | - | - | - | - | - | - | - |
| E16 | F17 | VDDCPU | power | VDDCPU | I | - | - | - | - | - | - | - |
| E17 | G15 | VDDCPU | power | VDDCPU | I | - | - | - | - | - | - | - |
| E19 | H15 | VDDCPU | power | VDDCPU | I | - | - | - | - | - | - | - |
| F17 | J17 | VDDCPU | power | VDDCPU | I | - | - | - | - | - | - | - |
| E15 | G7 | GND | ground | GND | I | - | - | - | - | - | - | - |
| E21 | G8 | GND | ground | GND | I | - | - | - | - | - | - | - |
| F16 | G9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| G15 | G10 | GND | ground | GND | I | - | - | - | - | - | - | - |
| G17 | G11 | GND | ground | GND | I | - | - | - | - | - | - | - |
| J4 | G12 | GND | ground | GND | I | - | - | - | - | - | - | - |
| H8 | G13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| H14 | G14 | GND | ground | GND | I | - | - | - | - | - | - | - |
| H21 | G17 | GND | ground | GND | I | - | - | - | - | - | - | - |
| J18 | H5 | GND | ground | GND | I | - | - | - | - | - | - | - |
| K11 | H13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| L1 | H17 | GND | ground | GND | I | - | - | - | - | - | - | - |
| L11 | J2 | GND | ground | GND | I | - | - | - | - | - | - | - |
| L15 | J5 | GND | ground | GND | I | - | - | - | - | - | - | - |
| L21 | J9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| N4 | J13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| N18 | J15 | GND | ground | GND | I | - | - | - | - | - | - | - |
| P1 | J21 | GND | ground | GND | I | - | - | - | - | - | - | - |
| AA11 | K2 | GND | ground | GND | I | - | - | - | - | - | - | - |
| W11 | V9 | VDDLVDS | power | VDDLVDS | I | - | - | - | - | - | - | - |
| L7 | - | GNDUTMI | ground | GNDUTMI | I | - | - | - | - | - | - | - |
| L3 | L1 | VDDUTMI | power | VDDUTMI | I | - | - | - | - | - | - | - |
| F2 | G1 | VDDUTMI | - | HHSDPA | I/O | - | - | - | - | - | - | - |
| F1 | H1 | VDDUTMI | - | HHSDMA | I/O | - | - | - | - | - | - | - |
| G2 | J1 | VDDUTMI | - | HHSDPB | I/O | - | - | - | - | - | - | - |
| G1 | K1 | VDDUTMI | - | HHSDMB | I/O | - | - | - | - | - | - | - |
| J2 | G2 | VDDUTMI | - | HHSDPC | I/O | - | - | - | - | - | - | - |
| J1 | H2 | VDDUTMI | - | HHSDMC | I/O | - | - | - | - | - | - | - |
| K7 | E1 | VDDUTMI | Analog input | HHSRTUNE | I | - | - | - | - | - | - | - |
| AA5 | E5 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| M11 | F5 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| N6 | G5 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| N9 | H7 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| N12 | J7 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| P3 | M7 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| P13 | N7 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| T6 | P5 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| T7 | R5 | VDDIODDR | power | VDDIODDR | I | ² | - | - | - | - | - | - |
| T9 | T5 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| U3 | U4 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| U5 | U5 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| U6 | U7 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| W8 | U8 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| Y2 | U9 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| P8 | K7 | GND | ground | GND | I | - | - | - | - | - | - | - |
| P14 | K9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| P21 | K10 | GND | ground | GND | I | - | - | - | - | - | - | - |
| R5 | K11 | GND | ground | GND | I | - | - | - | - | - | - | - |
| R7 | K12 | GND | ground | GND | I | - | - | - | - | - | - | - |
| R11 | K13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| R17 | K15 | GND | ground | GND | I | - | - | - | - | - | - | - |
| T5 | L7 | GND | ground | GND | I | - | - | - | - | - | - | - |
| T17 | L9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| U1 | L10 | GND | ground | GND | I | - | - | - | - | - | - | - |
| U7 | L11 | GND | ground | GND | I | - | - | - | - | - | - | - |
| U21 | L12 | GND | ground | GND | I | - | - | - | - | - | - | - |
| V13 | L13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| W5 | L15 | GND | ground | GND | I | - | - | - | - | - | - | - |
| AA9 | M5 | GND | ground | GND | I | - | - | - | - | - | - | - |
| Y1 | M4 | VDDIODDR | - | DDR_VREF | I | - | - | - | - | - | - | - |
| N2 | K4 | VDDIODDR | - | DDR_D0 | I/O | - | - | - | - | - | - | - |
| M7 | G4 | VDDIODDR | - | DDR_D1 | I/O | - | - | - | - | - | - | - |
| R3 | L3 | VDDIODDR | - | DDR_D2 | I/O | - | - | - | - | - | - | - |
| M8 | K3 | VDDIODDR | - | DDR_D3 | I/O | - | - | - | - | - | - | - |
| T2 | L4 | VDDIODDR | - | DDR_D4 | I/O | - | - | - | - | - | - | - |
| N8 | J3 | VDDIODDR | - | DDR_D5 | I/O | - | - | - | - | - | - | - |
| T1 | J4 | VDDIODDR | - | DDR_D6 | I/O | - | - | - | - | - | - | - |
| N7 | L2 | VDDIODDR | - | DDR_D7 | I/O | - | - | - | - | - | - | - |
| Y7 | Y6 | VDDIODDR | - | DDR_D8 | I/O | - | - | - | - | - | - | - |
| AA4 | Y5 | VDDIODDR | - | DDR_D9 | I/O | - | - | - | - | - | - | - |
| Y9 | Y7 | VDDIODDR | - | DDR_D10 | I/O | - | - | - | - | - | - | - |
| Y3 | W5 | VDDIODDR | - | DDR_D11 | I/O | - | - | - | - | - | - | - |
| AA7 | V8 | VDDIODDR | - | DDR_D12 | I/O | - | - | - | - | - | - | - |
| AA3 | AA5 | VDDIODDR | - | DDR_D13 | I/O | - | - | - | - | - | - | - |
| W7 | AA2 | VDDIODDR | - | DDR_D14 | I/O | - | - | - | - | - | - | - |
| W3 | Y4 | VDDIODDR | - | DDR_D15 | I/O | - | - | - | - | - | - | - |
| W6 | T4 | VDDIODDR | - | DDR_A0 | O | - | - | - | - | - | - | - |
| P6 | N2 | VDDIODDR | - | DDR_A1 | O | - | - | - | - | - | - | - |
| V5 | U3 | VDDIODDR | - | DDR_A2 | O | - | - | - | - | - | - | - |
| V6 | V3 | VDDIODDR | - | DDR_A3 | O | - | - | - | - | - | - | - |
| R6 | P3 | VDDIODDR | - | DDR_A4 | O | - | - | - | - | - | - | - |
| W4 | T2 | VDDIODDR | - | DDR_A5 | O | - | - | - | - | - | - | - |
| P7 | R1 | VDDIODDR | - | DDR_A6 | O | - | - | - | - | - | - | - |
| W2 | R3 | VDDIODDR | - | DDR_A7 | O | - | - | - | - | - | - | - |
| L8 | V4 | VDDIODDR | - | DDR_A8 | O | - | - | - | - | - | - | - |
| V4 | R2 | VDDIODDR | - | DDR_A9 | O | - | - | - | - | - | - | - |
| T3 | P4 | VDDIODDR | - | DDR_A10 | O | - | - | - | - | - | - | - |
| M9 | W3 | VDDIODDR | - | DDR_A11 | O | - | - | - | - | - | - | - |
| P5 | M2 | VDDIODDR | - | DDR_A12 | O | - | - | - | - | - | - | - |
| V2 | P2 | VDDIODDR | - | DDR_A13 | O | - | - | - | - | - | - | - |
| L9 | V2 | VDDIODDR | - | DDR_A14 | O | - | - | - | - | - | - | - |
| R4 | N3 | VDDIODDR | - | DDR_A15 | O | - | - | - | - | - | - | - |
| U4 | U1 | VDDIODDR | - | DDR_CLK | O | - | - | - | - | - | - | - |
| T4 | T1 | VDDIODDR | - | DDR_CLKN | O | - | - | - | - | - | - | - |
| V3 | R4 | VDDIODDR | - | DDR_CKE | O | - | - | - | - | - | - | - |
| V1 | Y2 | VDDIODDR | - | DDR_RESETN | O | - | - | - | - | - | - | - |
| V7 | W2 | VDDIODDR | - | DDR_CSN | O | - | - | - | - | - | - | - |
| N10 | W1 | VDDIODDR | - | DDR_WEN | O | - | - | - | - | - | - | - |
| U8 | T3 | VDDIODDR | - | DDR_RASN | O | - | - | - | - | - | - | - |
| T8 | U2 | VDDIODDR | - | DDR_CASN | O | - | - | - | - | - | - | - |
| N1 | H4 | VDDIODDR | - | DDR_DQM0 | O | - | - | - | - | - | - | - |
| Y4 | W6 | VDDIODDR | - | DDR_DQM1 | O | - | - | - | - | - | - | - |
| R1 | M1 | VDDIODDR | - | DDR_DQS0 | I/O | - | - | - | - | - | - | - |
| Y6 | AA3 | VDDIODDR | - | DDR_DQS1 | I/O | - | - | - | - | - | - | - |
| R2 | N1 | VDDIODDR | - | DDR_DQSN0 | I/O | - | - | - | - | - | - | - |
| AA6 | AA4 | VDDIODDR | - | DDR_DQSN1 | I/O | - | - | - | - | - | - | - |
| V8 | Y1 | VDDIODDR | - | DDR_BA0 | O | - | - | - | - | - | - | - |
| P4 | P1 | VDDIODDR | - | DDR_BA1 | O | - | - | - | - | - | - | - |
| R8 | V1 | VDDIODDR | - | DDR_BA2 | O | - | - | - | - | - | - | - |
| W1 | M3 | VDDIODDR | - | DDR_ODT | O | - | - | - | - | - | - | - |
| AA2 | N4 | VDDIODDR | Analog input | DDR_ZQ | O | - | - | - | - | - | - | - |
| T16 | T17 | VDDDPHY | power | VDDDPHY | I | - | - | - | - | - | - | - |
| R15 | - | GNDDPHY | ground | GNDDPHY | I | - | - | - | - | - | - | - |
| U15 | - | GNDDPHY | ground | GNDDPHY | I | - | - | - | - | - | - | - |
| V20 | W21 | VDDDPHY | - | MIPI_CLKN | O | - | - | - | - | - | - | - |
| V21 | V21 | VDDDPHY | - | MIPI_CLKP | O | - | - | - | - | - | - | - |
| Y20 | Y20 | VDDDPHY | - | MIPI_DN0 | O | - | - | - | - | - | - | - |
| Y21 | Y21 | VDDDPHY | - | MIPI_DP0 | O | - | - | - | - | - | - | - |
| W20 | W20 | VDDDPHY | - | MIPI_DN1 | O | - | - | - | - | - | - | - |
| W21 | V20 | VDDDPHY | - | MIPI_DP1 | O | - | - | - | - | - | - | - |
| T20 | U20 | VDDDPHY | - | MIPI_DN2 | O | - | - | - | - | - | - | - |
| T21 | T20 | VDDDPHY | - | MIPI_DP2 | O | - | - | - | - | - | - | - |
| R20 | U21 | VDDDPHY | - | MIPI_DN3 | O | - | - | - | - | - | - | - |
| R21 | T21 | VDDDPHY | - | MIPI_DP3 | O | - | - | - | - | - | - | - |
| V18 | R15 | VDDDPHY | - | MIPI_REXT | I | - | - | - | - | - | - | - |
| W17 | U16 | VDDSDMMC0 | power | VDDSDMMC0 | I | - | - | - | - | - | - | - |
| F9 | E13 | VDDSDMMC1 | power | VDDSDMMC1 | I | - | - | - | - | - | - | - |
| R16 | Y17 | VDDSDMMC0 | Analog input | SDMMC0_CAL | I | - | - | - | - | - | - | - |
| B13 | B14 | VDDSDMMC1 | Analog input | SDMMC1_CAL | I | - | - | - | - | - | - | - |
| F13 | E16 | VDDSDMMC2 | power | VDDSDMMC2 | I | - | - | - | - | - | - | - |
| E14 | C16 | VDDSDMMC2 | Analog input | SDMMC2_CAL | I | - | - | - | - | - | - | - |
| G11 | - | GNDBAT | ground | GNDBAT | I | - | - | - | - | - | - | - |
| E8 | E10 | VBAT | power | VBAT | I | - | - | - | - | - | - | - |
| J10 | C10 | VBAT | PIOBU | PIOBU0(6) | I/O | - | - | - | - | - | - | PU(7) |
| A5 | B11 | VBAT | PIOBU | PIOBU1(6) | I/O | - | - | - | - | - | - | PU(7) |
| D8 | D10 | VBAT | PIOBU | PIOBU2(6) | I/O | - | - | - | - | - | - | PU(7) |
| A4 | C11 | VBAT | PIOBU | PIOBU3(6) | I/O | - | - | - | - | - | - | PD(7) |
| B7 | A9 | VDDIN33 | - | XIN | I | - | - | - | - | - | - | - |
| A7 | A8 | VDDIN33 | - | XOUT | O | - | - | - | - | - | - | - |
| A9 | A12 | VBAT | - | XIN32 | I | - | - | - | - | - | - | - |
| B9 | A13 | VBAT | - | XOUT32 | O | - | - | - | - | - | - | - |
| G9 | D12 | VBAT | - | TST | I | - | - | - | - | - | - | PD |
| H10 | D13 | VBAT | - | JTAGSEL | I | - | - | - | - | - | - | PD |
| A8 | A14 | VBAT | - | WKUP0 | I | - | - | - | - | - | - | - |
| B4 | A11 | VBAT | - | SHDN | O | - | - | - | - | - | - | - |
| D3 | A4 | VDDIN33 | - | NRST | I | - | - | - | - | - | - | PU |
| E4 | B4 | VDDIN33 | - | NRST_OUT | O | - | - | - | - | - | - | OD(8) |
| K8 | C8 | VDDIN33 | GPIO | AUDIOCLK | O | - | - | - | - | - | - | - |
| A6 | B12 | VBAT | - | LPM | O | - | - | - | - | - | - | - |
| P19 | P17 | VDDQSPI0 | power | VDDQSPI0 | I | - | - | - | - | - | - | - |
| M13 | V19 | VDDQSPI0 | Analog input | QSPI0_CAL | I | - | - | - | - | - | - | - |
| C7 | B13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| H9 | B8 | GND | ground | GND | I | - | - | - | - | - | - | - |
| B6 | B9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| C4 | A7 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | M9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | M10 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | M11 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | M12 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | M13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | M15 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | M21 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | N5 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | N9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | N13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | N15 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | N17 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | P7 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | P9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | P13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | P15 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | R7 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | R8 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | R9 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | R10 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | R13 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | R14 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | R17 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | U10 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | U11 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | U12 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | U17 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | V5 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | V10 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | V18 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | W12 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | W19 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | V7 | VDDIODDR | power | VDDIODDR | I | - | - | - | - | - | - | - |
| - | AA1 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | AA6 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | AA12 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | AA16 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | AA21 | GND | ground | GND | I | - | - | - | - | - | - | - |
| - | W4 | VDDIODDR | power | DDR_VREF | I | - | - | - | - | - | - | - |
| - | K17 | VDDCPU | ground | VDDCPU | I | - | - | - | - | - | - | - |
| - | Y3 | VDDIODDR | power | DDR_VREF | I | - | - | - | - | - | - | - |
|
Note:
| ||||||||||||