20.5.2.6 Selecting a Clock Source for the Generator
Each Generator can individually select a clock source by setting the Source Select bit group in the Generator Control register (GENCTRLn.SRC).
Changing from one clock source, for example A, to another clock source, B, can be done on the fly: If clock source B is not ready, the Generator will continue using clock source A. As soon as source B is ready, the Generator will switch to it. During the switching operation, the Generator maintains clock requests to both clock sources A and B, and will release source A as soon as the switch is done. Accordingly the SYNCBUSY.GENCTRLn bit in SYNCBUSY register will remain '1' until the switch operation is completed.
The available clock sources are device dependent (usually the oscillators, RC oscillators, PLL). Only clock Generator 1 can be used as a common source for all other generators.