39.7.3 Control C

Table 39-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLC
Offset: 0x08
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 CONFIG[3:0]AIPMPENPRESCALER[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
   PER[9:4] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
 PER[3:0]  WIDTH[9:8] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 WIDTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:28 – CONFIG[3:0] Configuration Extension

These bits are reserved.

Bit 27 – AIPMPEN Analog Input Charge Pump Enable

Bits 26:24 – PRESCALER[2:0] Prescaling Factor

These bits define the prescaling factor for the AC clock source (GCLK_AC) to generate the DAC sampling clock as shown in the following table.

ValueNameDescription
0x0DIV1Sampling rate is GCLK_AC (No division)
0x1DIV2Sampling rate is GCLK_AC/2
0x2DIV4Sampling rate is GCLK_AC/4
0x3DIV8Sampling rate is GCLK_AC/8
0x4DIV16Sampling rate is GCLK_AC/16
0x5DIV32Sampling rate is GCLK_AC/32
0x6DIV64Sampling rate is GCLK_AC/64
0x7DIV128Sampling rate is GCLK_AC/128
ValueNameDescription
0x0DIV1Sampling rate is GCLK_AC (No division)
0x1DIV2Sampling rate is GCLK_AC/2
0x2DIV4Sampling rate is GCLK_AC/4
0x3DIV8Sampling rate is GCLK_AC/8
0x4DIV16Sampling rate is GCLK_AC/16
0x5DIV32Sampling rate is GCLK_AC/32
0x6DIV64Sampling rate is GCLK_AC/64
0x7DIV128Sampling rate is GCLK_AC/128

Bits 21:12 – PER[9:0] Sample and Hold Clock Period

These bits configure the sample and hold clock period. If PER is set to zero, no sample and hold DAC clock is generated.

Note: These bits are ignored if DACCTRLn.SHENn=0 (i.e. DAC continuous operation mode is enabled).

Bits 9:0 – WIDTH[9:0] Sample and Hold Clock Pulse Width

These bits configure the sample and hold clock pulse width. If WIDTH is set to zero, no sample and hold DAC clock is generated.

Note: These bits are ignored if DACCTRLn.SHENn=0 (i.e. DAC continuous operation mode is enabled).