39.7.11 Synchronization Busy

Table 39-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x28
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   WINCTRL[3:0]COMPCTRL[7:6] 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 COMPCTRL[5:0]ENABLESWRST 
Access RRRRRRRR 
Reset 00000000 

Bits 13:10 – WINCTRL[3:0] WINCTRL x Synchronization Busy

Bits 9:2 – COMPCTRL[7:0] COMPCTRL x Synchronization Busy

Bit 1 – ENABLE Enable Synchronization Busy

This bit is cleared when the synchronization of the CTRLA.ENABLE bit between the clock domains is complete.

This bit is set when the synchronization of the CTRLA.ENABLE bit between clock domains is started.

Bit 0 – SWRST Software Reset Synchronization Busy

This bit is cleared when the synchronization of the CTRLA.SWRST bit between the clock domains is complete.

This bit is set when the synchronization of the CTRLA.SWRST bit between clock domains is started.