39.7.8 Status A

Table 39-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUSA
Offset: 0x1C
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 WSTATE1[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 WSTATE0[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 STATE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 16:23, 24:31, 32:39, 40:47 – WSTATE Window x Current State

ValueNameDescription
0ABOVESignal is above window
1INSIDESignal is inside window
2BELOWSignal is below window

Bits 7:0 – STATE[7:0] Comparator x Current State