39.7.4 Event Control

Table 39-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x0C
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 INVEI[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 COMPEI[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
     WINEO[3:0] 
Access RWRWRWRW 
Reset 0000 
Bit 76543210 
 COMPEO[7:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 31:24 – INVEI[7:0] Inverted Event Input Enable x

Bits 23:16 – COMPEI[7:0] Comparator x Event Input Enable

Bits 11:8 – WINEO[3:0] Window x Event Output Enable

Bits 7:0 – COMPEO[7:0] Comparator x Event Output Enable