26.5 Next Descriptor Address

Table 26-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DESCADDR
Offset: 0x0C
Reset: None
Property: RW

Bit 3130292827262524 
 DESCADDR[31:24] 
Access  
Reset  
Bit 2322212019181716 
 DESCADDR[23:16] 
Access  
Reset  
Bit 15141312111098 
 DESCADDR[15:8] 
Access  
Reset  
Bit 76543210 
 DESCADDR[7:0] 
Access  
Reset  

Bits 31:0 – DESCADDR[31:0] Next Descriptor Address