26.2 Block Transfer Count

Table 26-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BTCNT
Offset: 0x02
Reset: None
Property: RW

Bit 15141312111098 
 BTCNT[15:8] 
Access  
Reset  
Bit 76543210 
 BTCNT[7:0] 
Access  
Reset  

Bits 15:0 – BTCNT[15:0] Block Transfer Count