26.3 Block Transfer Source Address

Table 26-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SRCADDR
Offset: 0x04
Reset: None
Property: RW

Bit 3130292827262524 
 SRCADDR[31:24] 
Access  
Reset  
Bit 2322212019181716 
 SRCADDR[23:16] 
Access  
Reset  
Bit 15141312111098 
 SRCADDR[15:8] 
Access  
Reset  
Bit 76543210 
 SRCADDR[7:0] 
Access  
Reset  

Bits 31:0 – SRCADDR[31:0] Transfer Source Address