34.6.4.4 DMA Requests and Interrupts
| Condition | Request DMA | Interrupt |
|---|---|---|
|
Standard (DRE): Data Register Empty
FIFO (DRE): at least TXTRHOLD locations in TX FIFO are empty |
Yes
(request cleared when data is written) | Yes |
|
Standard (RXC): Receive Complete
FIFO (RXC): at least RXTRHOLD data available in RX FIFO, or a last word available and length frame reception completed. |
Yes
(request cleared when data is read) | Yes |
|
Standard (TXC): Transmit Complete
FIFO (TXC): Transmit Complete and TX FIFO is empty | N/A | Yes |
| Client Select low (SSL) | N/A | Yes |
| Error (ERROR) | N/A | Yes |
The SPI has the following interrupt sources. These are asynchronous interrupts, and can
wake-up the device from any Sleep mode:
- Data Register Empty (DRE)
- Receive Complete (RXC)
- Transmit Complete (TXC)
- Slave Select Low (SSL)
- Error (ERROR)
The DMA request lines are connected to the DMA Controller (DMAC). In order to use DMA requests with this peripheral the DMAC must be configured first. Refer to Device DMAC – Direct Memory Access Controller for details.