28.6.2 Sleep Configuration

Table 28-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SLEEPCFG
Offset: 0x01
Reset: 0x02
Property: RW

Bit 76543210 
      SLEEPMODE[2:0] 
Access RWRWRW 
Reset 010 

Bits 2:0 – SLEEPMODE[2:0] Sleep Mode

ValueDefinition
0x0Reserved
0x1Reserved
0x2CPU, AHB and APB clocks are OFF (IDLE)
0x3Reserved
0x4All Clocks are OFF (STANDBY)
0x5Backup domain is ON as well as some PDRAMs (HIBERNATE)
0x6Only Backup domain is powered ON (BACKUP)
0x7All power domains are powered OFF (OFF)
ValueNameDescription
0IDLE0CPU clock is OFF. This value is not public.
1IDLE1AHB clock is OFF. This value is not public.
2IDLECPU, AHB and APB clocks are OFF
4STANDBYAll Clocks are OFF
5HIBERNATEBackup domain is ON as well as some PDRAMs
6BACKUPOnly Backup domain is powered ON
7OFFAll power domains are powered OFF