31.1.14 BFM and PFM Panel Swapping
For BFM and PFM you can select to lock a swap setting or determine how a panel is swapped. The following register values are used to determine how panels are swapped:
- BFM
SWAP.BFSWAP, 1 = Upper and Lower BFM Regions are Swapped.
SWAP.BFSLOCK, 1 = PFSLOCK and PFSWAP cannot be written.
- PFM
SWAP.PFSWAP, 1 = Upper and Lower PFM Regions are Swapped.
SWAP.PFSLOCK, 1 = PFSLOCK and PFSWAP cannot be written.
An explanation of these settings follows.