31.1.10 Flash Write Protect Features
Flash write protect features are for safety not security. They protect against inadvertent erases or updates due to execution of errant code.
In a TrustZone system, the trusted portion of the CPU owns the FCW. The trusted NVM driver is responsible for the security check determining if the calling application has rights to modify the requested address.