1.1 Systems with Direct Access to Memory
The following figure shows the overview of a typical system with direct access to the memory space holding the data file.
The following table lists the data storage memory requirements.
| Data Image Size | |||
|---|---|---|---|
|
Device | Core/FPGA Array - Encrypt (kB) | Embedded Flash Memory Block - Encrypt (kB) | Core/FPGA Array and Security - Encrypt (kB) |
| M2GL005 | 297 | 133 | 851 |
| M2GL010 | 557 | 267 | 1639 |
| M2GL025 | 1197 | 267 | 2918 |
| M2GL050 | 2364 | 267 | 5253 |
| M2GL090 | 3564 | 532 | 8178 |
| M2GL150 | 5997 | 531 | 13046 |
| M2S005 | 297 | 137 | 860 |
| M2S010 | 557 | 272 | 1648 |
| M2S025 | 1197 | 272 | 2926 |
| M2S050 | 2364 | 272 | 5261 |
| M2S090 | 3564 | 536 | 8186 |
| M2S150 | 5997 | 535 | 13054 |
| MPF100 | 3447 | N/A | N/A |
| MPF200 | 5992 | N/A | N/A |
| MPF300 | 9256 | N/A | N/A |
| MPF500 | 14739 | N/A | N/A |
| MPFS250T | 9542 | N/A | N/A |
Note: The total image size is the sum of all the corresponding enabled blocks for the
specific target device.