3.1 Compiler Switches
The following table lists the compiler switches.
| Function | Source File | Purpose |
|---|---|---|
USE_PAGING | dpuser.h | Enables paging implementation for memory access. |
ENABLE_G4M_SUPPORT | dpuser.h | Enables M2S/M2GL programming support. |
ENABLE_G5M_SUPPORT | dpuser.h | Enables MPF/MPF SoC programming support. |
PERFORM_CRC_CHECK | dpuser.h | Enables CRC check of the programming data prior to performing the desired action. |
ENABLE_DISPLAY | dpuser.h | Enables display to hyper terminal or other output devices. |