1.4.3.13 MMHI_COMMAND Enum
C
typedef enum
{
MMHI_CMD_BIO_RESET_REQ = 0x3C,
MMHI_CMD_BIO_RESET_CFM = 0x3D,
MMHI_CMD_BIO_RESET_IND = 0x3E,
MMHI_CMD_MIB_WRITE_REQ = 0x08,
MMHI_CMD_MIB_WRITE_CFM = 0x09,
MMHI_CMD_MIB_WRITE_NCFM = 0x0B,
MMHI_CMD_MIB_WRITE_IND = 0x0A,
MMHI_CMD_MIB_READ_REQ = 0x0C,
MMHI_CMD_MIB_READ_CFM = 0x0D,
MMHI_CMD_MIB_READ_NCFM = 0x0F,
MMHI_CMD_SLAVE_DATA_REQ = 0x24,
MMHI_CMD_SLAVE_DATA_CFM = 0x25,
MMHI_CMD_SLAVE_DATA_NCFM = 0x27,
MMHI_CMD_SLAVE_DATA_IND = 0x26,
MMHI_CMD_MASTER_DATA_REQ = 0x28,
MMHI_CMD_MASTER_DATA_CFM = 0x29,
MMHI_CMD_MASTER_DATA_NCFM = 0x2B,
MMHI_CMD_MASTER_DATA_IND = 0x2A,
MMHI_CMD_HI_PING_REQ = 0x2C,
MMHI_CMD_HI_PING_CFM = 0x2D,
MMHI_CMD_HI_ERROR_IND = 0x36,
/* Manufacturer commands */
MMHI_CMD_PLC_PHY_DATA_REQ = 0x48,
MMHI_CMD_PLC_PHY_DATA_CFM = 0x49,
MMHI_CMD_PLC_PHY_DATA_NCFM = 0x4B,
MMHI_CMD_PLC_PHY_DATA_IND = 0x4A,
MMHI_CMD_INVALID = 0xFF
} MMHI_COMMAND;
Summary
All command codes available for host interface operation.
Description
Each command frame exchanged between the host device and the device implementing the host interface carries a command, which is identified by a unique command code from this list.
Remarks
None.