1.4.3.14 MMHI_RESULT Enum

C

typedef enum
{
    // Operation completed with success
    MMHI_SUCCESS = 0,

    // CRC error
    MMHI_ERROR_CRC,

    // Wrong argument/parameter length
    MMHI_ERROR_WPL,

    // Wrong argument/parameter value
    MMHI_ERROR_WPV,

    // Function is busy or not configured
    MMHI_ERROR_BUSY,

    // Command Unknown
    MMHI_ERROR_COMMAND,

    // Function is physically not present or not connected
    MMHI_ERROR_NOT_PRESENT,

    // Function is disabled by a software option
    MMHI_ERROR_DISABLED,

    // Operation timeout
    MMHI_ERROR_TIMEOUT,

    // Generic error
    MMHI_ERROR = 0xFF,

} MMHI_RESULT;

Summary

Result of a Meters And More host interface operation.

Description

Lists the possible results of Meters And More host interface module operations.

Remarks

None.