1.4.3.31 MMHI_MIB_DATA Struct
C
typedef struct
{
/* The length of the value of the MIB read */
uint8_t dataLength;
/* The value of the MIB read */
uint8_t dataValue[MMHI_MIB_MAX_LENGTH_DATA];
} MMHI_MIB_DATA;
Summary
Meters And More host interface Serialization object.
Description
Defines the object that serializes a Meters And More host interface MIB object, which includes the buffer containing the serialized MIB and its length.
Remarks
None.