1.4.3.25 MMHI_MIB_LOGICAL_ADDRESS Struct
C
typedef struct
{
/* Section address. little endian */
uint8_t section[3];
/* Subsection address */
uint8_t subSection;
/* Node address */
uint8_t node;
/* Length of Section address (this is fixed to 3) */
uint8_t sectionLength;
} MMHI_MIB_LOGICAL_ADDRESS;
Summary
Meters And More Logical Address information.
Description
Defines the object to read or write through MIB_MIB_ID_LOGICAL_ADDRESS object.
Remarks
None.