2.3 Enhanced JTAG (EJTAG)
The Two-Wire and Four-Wire interfaces use the EJTAG protocol to exchange data with the programmer. This programming specification provides a working description of this protocol as needed, advanced users are advised to refer to the Imagination Technologies Limited web site (www.imgtec.com) for more information.