1.2.8.4.6 SRV_RSERIAL_ParseTxMessage Function
C
bool SRV_RSERIAL_ParseTxMessage (
uint8_t* pDataSrc,
DRV_RF215_TX_REQUEST_OBJ* pDataDst,
DRV_RF215_TX_HANDLE* pTxHandleCancel
);Summary
Extracts a RF frame to be transmitted from SRV_RSERIAL_CMD_PHY_SEND_MSG serial frame.
Description
Takes a SRV_RSERIAL_CMD_PHY_SEND_MSG serial frame as parameter, extracts the RF frame and its related transmission information and fills a DRV_RF215_TX_REQUEST_OBJ object.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pDataSrc | Pointer to buffer containing serial frame |
| pDataDst | Pointer to a DRV_RF215_TX_REQUEST_OBJ object to fill (output) |
| pTxHandleCancel | Pointer to TX handle to cancel (output) |
Returns
Boolean indicating if it is a TX cancel request.
Example
SRV_RSERIAL_COMMAND command;
DRV_RF215_TRX_ID trxId;
DRV_HANDLE rf215HandleRF09, rf215HandleRF24; // returned from DRV_RF215_Open
DRV_HANDLE rf215Handle;
DRV_RF215_TX_REQUEST_OBJ txReq;
DRV_RF215_TX_HANDLE txHandle;
bool txCancel;
// Process received message from USI
command = SRV_RSERIAL_GetCommand(pData);
if (command == SRV_RSERIAL_CMD_PHY_SEND_MSG)
{
// Parse TRX identifier from USI
trxId = SRV_RSERIAL_ParseTxMessageTrxId(pData);
if (trxId == RF215_TRX_ID_RF09)
{
rf215Handle = rf215HandleRF09;
}
else
{
rf215Handle = rf215HandleRF24;
}
// Parse TX request data from USI
txCancel = SRV_RSERIAL_ParseTxMessage(pData, &txReq, &txHandle);
if (txCancel == false)
{
DRV_RF215_TX_RESULT txResult;
// Send Message through RF
txHandle = DRV_RF215_TxRequest(rf215Handle, &txReq, &txResult);
SRV_RSERIAL_SetTxHandle(txHandle);
}
else
{
// Cancel TX request
DRV_RF215_TxCancel(rf215Handle, txHandle);
}
}Remarks
None.