1.2.8.4.9 SRV_RSERIAL_SerialCfmMessage Function
C
uint8_t* SRV_RSERIAL_SerialRxMessage (
DRV_RF215_RX_INDICATION_OBJ* pIndObj,
DRV_RF215_TRX_ID trxId,
DRV_RF215_PHY_CFG_OBJ* pPhyCfgObj,
size_t* pMsgLen
);Summary
Serializes the result of a RF transmitted frame.
Description
Takes a DRV_RF215_TX_CONFIRM_OBJ object as parameter, and builds a serialized frame containing the RF transmission result and parameters.
Precondition
DRV_RF215_TxRequest and SRV_RSERIAL_SetTxHandle must have been called before.
Parameters
| Param | Description |
|---|---|
| pCfmObj | Pointer to RF transmit confirm object containing the transmission result |
| trxId | TRX identifier (Sub-1GHz, 2.4GHz) |
| txHandle | Transmission handle corresponding to transmit confirm |
| pMsgLen | Pointer to sniffer message length in bytes (output) |
Returns
Pointer to sniffer message to be sent through serial interface.
Example
DRV_HANDLE rf215Handle; // Returned from DRV_RF215_Open
SRV_USI_HANDLE srvUSIHandle; // returned from SRV_USI_Open
void _APP_RF_TxCfmCb (
DRV_RF215_TX_HANDLE txHandle,
DRV_RF215_TX_CONFIRM_OBJ *cfmObj,
uintptr_t ctxt
)
{
uint8_t* pSerialData;
size_t length;
// Serialize confirm and send through USI
pSerialData = SRV_RSERIAL_SerialCfmMessage(cfmObj, RF215_TRX_ID_RF09,
txHandle, &length);
SRV_USI_Send_Message(srvUSIHandle, SRV_USI_PROT_ID_PHY_RF215,
pSerialData, length);
}Remarks
None.