1.2.8.4.7 SRV_RSERIAL_SetTxHandle Function
C
void SRV_RSERIAL_SetTxHandle(DRV_RF215_TX_HANDLE txHandle);Summary
Sets the TX handle for the last TX request.
Description
Sets the TX handle returned from DRV_RF215_TxRequest for the last TX request.
Precondition
DRV_RF215_TxRequest must have been called to obtain a valid TX handle.
Parameters
| Param | Description |
|---|---|
| txHandle | TX handle returned from DRV_RF215_TxRequest |
Returns
None.
Example
SRV_RSERIAL_COMMAND command;
DRV_RF215_TRX_ID trxId;
DRV_HANDLE rf215HandleRF09, rf215HandleRF24; // returned from DRV_RF215_Open
DRV_HANDLE rf215Handle;
DRV_RF215_TX_REQUEST_OBJ txReq;
DRV_RF215_TX_HANDLE txHandle;
bool txCancel;
// Process received message from USI
command = SRV_RSERIAL_GetCommand(pData);
if (command == SRV_RSERIAL_CMD_PHY_SEND_MSG)
{
// Parse TRX identifier from USI
trxId = SRV_RSERIAL_ParseTxMessageTrxId(pData);
if (trxId == RF215_TRX_ID_RF09)
{
rf215Handle = rf215HandleRF09;
}
else
{
rf215Handle = rf215HandleRF24;
}
// Parse TX request data from USI
txCancel = SRV_RSERIAL_ParseTxMessage(pData, &txReq, &txHandle);
if (txCancel == false)
{
DRV_RF215_TX_RESULT txResult;
// Send Message through RF
txHandle = DRV_RF215_TxRequest(rf215Handle, &txReq, &txResult);
SRV_RSERIAL_SetTxHandle(txHandle);
}
else
{
// Cancel TX request
DRV_RF215_TxCancel(rf215Handle, txHandle);
}
}Remarks
None.