1.2.8.4.8 SRV_RSERIAL_SerialRxMessage Function
C
uint8_t* SRV_RSERIAL_SerialRxMessage (
DRV_RF215_RX_INDICATION_OBJ* pIndObj,
DRV_RF215_TRX_ID trxId,
size_t* pMsgLen
);Summary
Serializes a received RF frame and its related information.
Description
Takes a DRV_RF215_RX_INDICATION_OBJ object as parameter and builds a serialized frame containing the RF frame and its related reception parameters.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pIndObj | Pointer to RF Reception object containing the frame and parameters |
| trxId | TRX identifier (Sub-1GHz, 2.4GHz) |
| pMsgLen | Pointer to sniffer message length in bytes (output) |
Returns
Pointer to sniffer message to be sent through serial interface.
Example
DRV_HANDLE rf215Handle; // Returned from DRV_RF215_Open
SRV_USI_HANDLE srvUSIHandle; // returned from SRV_USI_Open
void _APP_RF_RxIndCb(DRV_RF215_RX_INDICATION_OBJ* indObj, uintptr_t ctxt)
{
uint8_t* pSerialData;
size_t length;
// Serialize received message and send through USI
pSerialData = SRV_RSERIAL_SerialRxMessage(indObj, RF215_TRX_ID_RF09,
&length);
SRV_USI_Send_Message(srvUSIHandle, SRV_USI_PROT_ID_PHY_RF215,
pSerialData, length);
}Remarks
None.