1.2.8.4.5 SRV_RSERIAL_ParseTxMessageTrxId Function
C
DRV_RF215_TRX_ID SRV_RSERIAL_ParseTxMessageTrxId(uint8_t* pDataSrc);Summary
Extracts the TRX identifier from SRV_RSERIAL_CMD_PHY_SEND_MSG serial frame.
Description
Takes a SRV_RSERIAL_CMD_PHY_SEND_MSG serial frame as parameter and extracts the TRX identifier (Sub-1GHz, 2.4GHz).
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pDataSrc | Pointer to buffer containing serial frame |
Returns
Pointer to PIB data value to set (only for set PIB serial frame).
Example
SRV_RSERIAL_COMMAND command;
DRV_RF215_TRX_ID trxId;
// Process received message from USI
command = SRV_RSERIAL_GetCommand(pData);
if (command == SRV_RSERIAL_CMD_PHY_SEND_MSG)
{
// Parse TRX identifier from USI
trxId = SRV_RSERIAL_ParseTxMessageTrxId(pData);
}Remarks
None.