1.2.12.4.2 SRV_QUEUE_Append Function

C

void SRV_QUEUE_Append(
    SRV_QUEUE *queue,
    SRV_QUEUE_ELEMENT *element
);

Summary

Appends an element into a queue.

Description

This function appends an element into a queue.

Precondition

The queue must have been initialized previously with function SRV_QUEUE_Init.

Parameters

ParamDescription
queuePointer to the queue where to append the element.
elementPointer to the element to be appended.

Returns

None.

Example

#define NUM_MAX_NODES    750
typedef struct _node_info_tag
{
    struct _node_info_tag *prev;
    struct _node_info_tag *next;
    uint8_t macAddress[8]
} NODE_INFO;

static SRV_QUEUE nodeQueue;
static NODE_INFO nodeInfo;

SRV_QUEUE_Init(&nodeQueue, NUM_MAX_NODES, SRV_QUEUE_TYPE_SINGLE);
memset(nodeInfo.macAddress, 0xFF, 8);
SRV_QUEUE_Append(&nodeQueue, (SRV_QUEUE_ELEMENT *)&nodeInfo);

Remarks

None.