1.2.12.4.8 SRV_QUEUE_Remove_Element Function
C
void SRV_QUEUE_Remove_Element(
SRV_QUEUE *queue,
SRV_QUEUE_ELEMENT *element
);
Summary
Removes the given element from a queue.
Description
This function removes the given element from a queue.
Precondition
The queue must have been initialized previously with function SRV_QUEUE_Init.
Parameters
| Param | Description |
|---|---|
| queue | Pointer to the queue from which the element must be removed. |
| element | Element to be removed. |
Returns
None.
Example
#define NUM_MAX_NODES 750 typedef struct _node_info_tag { struct _node_info_tag *prev; struct _node_info_tag *next; uint8_t macAddress[8] } NODE_INFO; static SRV_QUEUE nodeQueue; static NODE_INFO nodeInfo; SRV_QUEUE_Init(&nodeQueue, NUM_MAX_NODES, SRV_QUEUE_TYPE_SINGLE); memset(nodeInfo.macAddress, 0xFF, 8); SRV_QUEUE_Append(&nodeQueue, (SRV_QUEUE_ELEMENT *)&nodeInfo); SRV_QUEUE_Remove_Element(&nodeQueue, (SRV_QUEUE_ELEMENT *)&nodeInfo);
Remarks
None.