1.1.3.4.42 DRV_RF215_TX_CONFIRM_OBJ Struct
C
typedef struct
{
/* TX time (PPDU start), referred to system 64-bit time counter */
uint64_t timeIniCount;
/* PPDU duration in system time counter units */
uint32_t ppduDurationCount;
/* Transmission result */
DRV_RF215_TX_RESULT txResult;
} DRV_RF215_TX_CONFIRM_OBJ;
Summary
Defines the data reported in RF215 TX confirm.
Description
This data type defines the data reported in the RF215 transmit confirm callback function (DRV_RF215_RX_IND_CALLBACK).
Remarks
The timeIni parameter is only available if PHY TX/RX time
support is enabled through MCC.