1.2.2.4.4 SRV_PSNIFFER_SetTxMessage Function
C
void SRV_PSNIFFER_SetTxMessage
(
DRV_PLC_PHY_TRANSMISSION_OBJ* pTxObj
);
Summary
Gives a transmitted PLC object to Sniffer library so it is stored for later serialization.
Description
The given transmitted PLC object contains a PLC frame and its related parameters, all this info is stored in sniffer library for later serialization when SRV_PSNIFFER_SerialCfmMessage is called.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pTxObj | Pointer to a PLC transmission object to be stored (see G3 DRV_PLC_PHY_TRANSMISSION_OBJ Struct and PRIME DRV_PLC_PHY_TRANSMISSION_OBJ Struct). |
Returns
None.
Example
static void APP_PLCTxFrame(DRV_PLC_PHY_TRANSMISSION_OBJ* pTxObj)
{
/* Give transmission object to Sniffer */
SRV_PSNIFFER_SetTxMessage(pTxObj);
/* Send PLC frame through PHY Driver */
/* DRV_PLC_PHY_xxx(pTxObj); */
}
Remarks
None.