1.2.2.4.5 SRV_PSNIFFER_SetRxPayloadSymbols Function

C

void SRV_PSNIFFER_SetRxPayloadSymbols
(
    uint16_t payloadSym
);

Summary

Sets the number of received symbols on Sniffer library for further use.

Description

Number of received symbols is set on Sniffer library so that info can be later serialized along with other reception parameters.

Precondition

None.

Parameters

ParamDescription
payloadSymNumber of symbols.

Returns

None.

Example

static void APP_PLCDataIndCb(DRV_PLC_PHY_RECEPTION_OBJ *indObj, uintptr_t context)
{
    /* Report RX Symbols */
    appData.plcPIB.id = PLC_ID_RX_PAY_SYMBOLS;
    appData.plcPIB.length = 2;
    DRV_PLC_PHY_PIBGet(appData.drvPl360Handle, &appData.plcPIB);

    SRV_PSNIFFER_SetRxPayloadSymbols(*(uint16_t *)appData.plcPIB.pData);

    /* Serialize received message */
    length = SRV_PSNIFFER_SerialRxMessage(appData.pSerialData, indObj);
    /* Send through USI */
    SRV_USI_Send_Message(appData.srvUSIHandle, SRV_USI_PROT_ID_SNIFF_G3,
            appData.pSerialData, length);
}

Remarks

None.