Accumulator Registers

The accumulator registers can be read by means of the DAR command. Examples:

; Read the first accumulator register
DAR[0]
00 I_A
D07AE3
; Read all the accumulator registers
DAR
00 I_A             01 I_B             02 I_C             03 I_Ni
C46286             A62127             4F4FC9             24F8C6472
04 I_Nm            05 I_A_F           06 I_B_F           07 I_C_F
45DCA56F           1E49DB             1895ED             5357E
08 I_Nmi           09 I_Nm_F          10 RESERVED_A10    11 RESERVED_A11
FF20C8CF           5AA72              0                  0
12 RESERVED_A12    13 RESERVED_A13    14 RESERVED_A14    15 P_A
0                  0                  0                  15FE6E8
16 P_B             17 P_C             18 P_A_F           19 P_B_F
135895C            FFFFFFFFFFECA2AD   4E8692             483E5A
20 P_C_F           21 RESERVED_A21    22 RESERVED_A22    23 RESERVED_A23
FFFFFFFFFFFC59D1   0                  0                  0
24 Q_A             25 Q_B             26 Q_C             27 Q_A_F
FFFFFFFFFFF577EC   FFFFFFFFFFF280B8   37F25              FFFFFFFFFFF3CE74
28 Q_B_F           29 Q_C_F           30 Q_N             31 Q_N_F
FFFFFFFFFFF1FA50   31200              0                  0
32 RESERVED_A32    33 V_A             34 V_B             35 V_C
0                  5C83A7F            601C528            1D088D0
36 RESERVED_A36    37 V_A_F           38 V_B_F           39 V_C_F
0                  1547111            156AC8A            5C238D
40 RESERVED_A40    41 V_AB            42 V_BC            43 V_CA
0                  FF4596             2111676            259FA2A
44 V_AB_F          45 V_BC_F          46 V_CA_F          47 RESERVED_A47
348959             61A848             81F43F             0
48 RESERVED_A48    49 RESERVED_A49    50 ACC_T0          51 ACC_T1
0                  0                  0                  0
52 ACC_T2          53 RESERVED_A53    54 RESERVED_A54
0                  0                  0