Commands for Accessing the Metrology Registers

These commands allow the user to interact with the metrology registers. Refer to the “PIC32CXMTx Metrology Reference Guide” (DS50003461) for a detailed description of the metrology control registers. Consider that the registers can be different depending on the metrology library version.