Status Registers

The status registers can be read by means of the DSR command. Examples:

; Read the first metrology status register
DSR[0]
00 VERSION
30300
; Read all the metrology status registers
DSR
00 VERSION         01 STATUS          02 STATE_FLAG      03 CAPTURE_STATUS
30300              8                  7400000            10000000
04 INTERVAL_NUM    05 N               06 PH_OFFSET       07 FREQ
40000              1130               8C0E38A8           0
08 FREQ_VA         09 FREQ_VB         10 FREQ_VC         11 RESERVED_S11
0                  0                  0                  0
12 TEMPERATURE     13 I_A_MAX         14 I_B_MAX         15 I_C_MAX
1BAC               3CE37              0                  0
16 I_Nm_MAX        17 I_Ni_MAX        18 V_A_MAX         19 V_B_MAX
E2F3519            24B4               0                  0
20 V_C_MAX         21 FEATURES        22 RESERVED_S22    23 RESERVED_S23
0                  807F6E00           0                  0
24 RESERVED_S24    25 PULSE0_COUNTER  26 PULSE1_COUNTER  27 PULSE2_COUNTER
0                  0                  0                  0
28 RESERVED_S28    29 RESERVED_S29    30 ZC_N_VA         31 ZC_N_VB
0                  0                  0                  0
32 ZC_N_VC         33 AT_CAL_41_44    34 AT_CAL_45_48    35 RESERVED_S35
0                  B501C103           2802D403           0