3.3 HSM Hardware Module Installation
Note: This section provides the steps to
connect a new HSM module to the PC. If you are replacing the HSM module on a configured
U-HSM server, start from section HSM Module Replacement. If you are replicating the U‑HSM server, see section
Set Up a New HSM Module.
The U-HSM server requires the presence of a single HSM module. After the installation of nShield software, as shown in section Software Installation, the system must have module drivers and all nShield utilities installed.