1.2.4.1 Data Write for 25xx256 device
Up to 64 bytes of data can be sent to the device before a write cycle is necessary. The only restriction is that all of the bytes must reside in the same page. Page write operations are limited to writing bytes within a single physical page, regardless of the number of bytes actually being written.